BQ24022 bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Power Good in QFN-10 | TI.com

BQ24022
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Power Good in QFN-10

 

Description

The bqTINY-II series are highly-integrated, flexible Li-Ion linear charge and system power management devices for space-limited charger applications. In a single monolithic device, the bqTINY-II offers integrated USB-port and ac-adapter supply management with autonomous power-source selection, power-FET and current-sensor interfaces, high-accuracy current and voltage regulation, charge status, and charge termination.

The bqTINY-II automatically selects the USB-port or the ac-adapter as the power source for the system. In the USB configuration, the host can select from two preset charge rates of 100 mA or 500 mA. In the ac-adapter configuration, an external resistor sets the system or charge current.

The bqTINY-II charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety for charge termination. The bqTINY-II automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY-II automatically enters sleep mode when both supplies are removed.

Different versions of the bqTINY-II offer many additional features. These include a temperature-sensor input for detecting hot or cold battery packs, a power-good output (PG) indicating the presence of input power, a TTL-level charge-enable input (CE) used to disable or enable the charge process, and a TTL-level timer and taper-detect enable input (TTE) used to disable or enable the fast-charge timer and charge termination.

Features

  • Small 3 mm × 3 mm MLP Package
  • Charges and powers Systems from Either AC Adapter or USB With Autonomous power-Source Selection
  • Integrated USB Control With Selectable 100 mA and 500 mA Charge Rates
  • Ideal for Low-Dropout Charger Designs for Single-Cell Li-Ion or Li-pol Packs in Space Limited portable applications
  • Integrated power FET and Current Sensor for Up to 1-A Charge applications From AC Adapter
  • Precharge Conditioning With Safety Timer
  • power Good (AC Adapter Present) Status Output
  • Optional Battery Temperature Monitoring Before and During Charge
  • Automatic Sleep Mode for Low-power Consumption
  • APPLICATIONS
    • PDAs, MP3 Players
    • Digital Cameras
    • Internet appliances
    • Smartphones

bqTINY is a trademark of Texas Instruments.

Parametrics

Compare all products in Battery charger ICs Email Download to Excel
Part number Order Number of series cells Function Cell chemistry Charge current (Max) (A) Operating Vin (Min) (V) Operating Vin (Max) (V) Absolute Vin (safety rating) (Max) ((V)) Battery charge voltage (Min) (V) Battery charge voltage (Max) (V) Features Control interface Control topology Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
BQ24022 Order now 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Catalog     -40 to 125     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24020 Order now 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Catalog     -40 to 125     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24023 Samples not available 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Catalog     -40 to 85     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24024 Samples not available 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Catalog     -40 to 125     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24025 Samples not available 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Catalog     -40 to 85     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24026 Samples not available 1     Charger     Li-Ion/Li-Polymer     1     4.5     6.5     7     4.2     4.2     Integrated FET
Temp Monitoring (Thermistor Pin)
UVLO    
Standalone (RC-Settable)     Linear     Catalog     -40 to 85     VSON | 10     10VSON: 9 mm2: 3 x 3 (VSON | 10)    
BQ24027 Samples not available