BQ24083
(ACTIVE) 1-cell Li-Ion Charger w/ 4.06V Charge Voltage

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
BQ24083DRCR ACTIVE -40 to 125 0.85 | 1ku SON (DRC) | 10 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor BQ24083DRCRG4 ACTIVE -40 to 125 0.85 | 1ku SON (DRC) | 10 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
BQ24083DRCT ACTIVE -40 to 125 1.00 | 1ku SON (DRC) | 10 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available
BQ24083DRCTG4 ACTIVE -40 to 125 1.00 | 1ku SON (DRC) | 10 View 250 | SMALL T&R 245 Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1597 23 Apr 2009

Application Notes (2)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 219 05 Jun 2008 227

Tools & Software

Design Kits & Evaluation Modules (1)

Name Part# Type
BQ24083 Evaluation Module BQ24083EVM Evaluation Modules & Boards

Software (1)

Name Part# Type
Quick Search Selection Tool for Battery Chargers BATTERY_CHARGERS_SELECTION_TOOL Application Software & Frameworks


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here