Product details

Number of series cells 1, 2, 3 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGY) 24 19.25 mm² 5.5 x 3.5
  • 1.6-MHz Synchronous switched-mode charger with 2.5-A integrated N-MOSFETs
  • Up to 92% efficiency
  • 30-V Input rating with adjustable overvoltage protection
    • 4.5-V to 17-V Input operating voltage
  • Battery charge voltage
    • 1-Cell, 2-cell, or 3-cell with 4.2 V/cell
  • High integration
    • Automatic Power Path selector between adapter and battery
    • Dynamic power management
    • Integrated 20-V switching MOSFETs
    • Integrated bootstrap diode
    • Internal digital soft start
  • Safety
    • Thermal regulation loop throttles back current to limit TJ = 120°C
    • Thermal shutdown
    • Battery thermistor sense hot/cold charge suspend and battery detect
    • Adjustable input overvoltage protection
    • Cycle-by-cycle current limit
  • Accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±6% Input current regulation
  • <15-µA Battery current with adapter removed
  • <1.5-mA Input current with adapter present and charge disabled package
  • 1.6-MHz Synchronous switched-mode charger with 2.5-A integrated N-MOSFETs
  • Up to 92% efficiency
  • 30-V Input rating with adjustable overvoltage protection
    • 4.5-V to 17-V Input operating voltage
  • Battery charge voltage
    • 1-Cell, 2-cell, or 3-cell with 4.2 V/cell
  • High integration
    • Automatic Power Path selector between adapter and battery
    • Dynamic power management
    • Integrated 20-V switching MOSFETs
    • Integrated bootstrap diode
    • Internal digital soft start
  • Safety
    • Thermal regulation loop throttles back current to limit TJ = 120°C
    • Thermal shutdown
    • Battery thermistor sense hot/cold charge suspend and battery detect
    • Adjustable input overvoltage protection
    • Cycle-by-cycle current limit
  • Accuracy
    • ±0.5% Charge voltage regulation
    • ±5% Charge current regulation
    • ±6% Input current regulation
  • <15-µA Battery current with adapter removed
  • <1.5-mA Input current with adapter present and charge disabled package

The BQ24133 device is a highly integrated stand-alone Li-Ion and Li-Polymer switched-mode battery charger with two integrated N-channel power MOSFETs. The device offers a constant-frequency synchronous PWM controller with high accuracy regulation of input current, charge current, and voltage. The BQ24133 closely monitors the battery pack temperature to allow charge only in a preset temperature window. The BQ24133 charges one, two, or three cells (selected by CELL pin) at a fixed 4.2 V/cell.

The BQ24133 charges the battery in three phases: preconditioning, constant current, and constant voltage.

The BQ24133 provides power path selector gate driver ACDRV/CMSRC on input NMOS pair ACFET (Q1) and RBFET (Q2), and BATDRV on a battery PMOS device (Q3). When the qualified adapter is present, the system is directly connected to the adapter. Otherwise, the system is connected to the battery. In addition, the power path prevents battery from boosting back to the input.

The BQ24133 charges the battery from a DC source as high as 17 V, including a car battery. The input overvoltage limit is adjustable through the OVPSET pin. The AVCC, ACP, and ACN pins have a 30-V rating. When a high-voltage DC source is inserted, Q1 and Q2 remain off to avoid high-voltage damage to the system.

For 1-cell applications where the battery is not removable, the system can be directly connected to the battery to simplify the power path design and reduce the cost. With this configuration, the battery can automatically supplement the system load if the adapter is overloaded.

The BQ24133 is available in a 24-pin, 5.5-mm × 3.5-mm thin VQFN package.

The BQ24133 device is a highly integrated stand-alone Li-Ion and Li-Polymer switched-mode battery charger with two integrated N-channel power MOSFETs. The device offers a constant-frequency synchronous PWM controller with high accuracy regulation of input current, charge current, and voltage. The BQ24133 closely monitors the battery pack temperature to allow charge only in a preset temperature window. The BQ24133 charges one, two, or three cells (selected by CELL pin) at a fixed 4.2 V/cell.

The BQ24133 charges the battery in three phases: preconditioning, constant current, and constant voltage.

The BQ24133 provides power path selector gate driver ACDRV/CMSRC on input NMOS pair ACFET (Q1) and RBFET (Q2), and BATDRV on a battery PMOS device (Q3). When the qualified adapter is present, the system is directly connected to the adapter. Otherwise, the system is connected to the battery. In addition, the power path prevents battery from boosting back to the input.

The BQ24133 charges the battery from a DC source as high as 17 V, including a car battery. The input overvoltage limit is adjustable through the OVPSET pin. The AVCC, ACP, and ACN pins have a 30-V rating. When a high-voltage DC source is inserted, Q1 and Q2 remain off to avoid high-voltage damage to the system.

For 1-cell applications where the battery is not removable, the system can be directly connected to the battery to simplify the power path design and reduce the cost. With this configuration, the battery can automatically supplement the system load if the adapter is overloaded.

The BQ24133 is available in a 24-pin, 5.5-mm × 3.5-mm thin VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ24610 ACTIVE Standalone 1-6 cell Buck battery charge controller with 5V-28V input This product is 10 A, 6S standalone buck switching controller
BQ25306 ACTIVE Standalone 17-V, 3A 1-2 cell buck battery charger This product is 3 A, 2S standalone buck switching charger with integrated sense resistor, small footprint with integrated MOSTFET

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet BQ24133 1.6-MHz Synchronous Switched-Mode Li-Ion and Li-Polymer Stand-Alone datasheet (Rev. D) 24 Sep 2020
Application note BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers 31 Dec 2019
Product overview Battery Management Solutions for Point of Sale Systems 18 Aug 2014
Application note How to Review a Multicell Switching Charger Schematic 21 Sep 2011
User guide bq24133 User's Guide 21 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24133EVM-715-15V — Evaluation Module for BQ24133 Synchronous Switch-Mode Li-Ion and Li-Polymer Battery Charge

The BQ24133EVM-715-15V (-002) assists users in evaluating the bq24133 synchronous battery charger. The bq24133 is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a (...)

User guide: PDF
Not available on TI.com
Evaluation board

BQ24133EVM-715-5V — Evaluation Module for BQ24133 Synchronous Switch-Mode Li-Ion and Li-Polymer Battery Charge

The BQ24133EVM-715-5V (-001) assists users in evaluating the bq24133 synchronous battery charger. The bq24133 is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs and power path selector gate driver. It offers a (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLUC244 bqswitcherII calculation tools V1.2

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ24130 Standalone 1-3 cell Buck battery charger for Li-ion and Super capacitor BQ24133 Standalone 1-3 cell 2.5A synchronous Buck battery charger with external Power Path BQ24170 Standalone 1-3 cell 4A synchronous Buck battery charger with Power Path selector BQ24171 Standalone 1-3 cell 4A synchronous Buck battery charger with JEITA compliance and Power Path BQ24172 Standalone 1-3 cell 4A synchronous Buck battery charger
Gerber file

HPA715 Gerber Files

SLUC237.ZIP (267 KB)
Reference designs

PMP9491 — Audio Boom Box/Portable Speaker Reference Design with Efficient Boost Converter.

PMP9491 is a 30W highly efficient and compact Portable Speaker/Audio Boom Box reference Design which can be used in 15W +15W Stereo or 30W Woofer Applications. The Power Source for the Design is 1 or 2 Li ion in Series . The design is broadly divided into three main stages:
  1. Highly efficient (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00027 — 1.6MHz Synchronous Switch-Mode Li-Ion/Li-Polymer Stand-Alone Battery Charger Reference Design

This reference design is highly integrated stand-alone Li-ion and Li-polymer switch-mode battery charge solution with two integrated N-channel power MOSFETs and a power path selector gate driver. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of input (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos