BQ24195 (ACTIVE) I2C Controlled 2.5A/4.5A Single Cell Charger with 5.1V 1.3A/2.1A Synchronous Boost Operation

 

Design kits & evaluation modules (1)

Name Part# Type
BQ2419X I2C Controlled 4.5A Single Cell USB / Adaptor Charger Evaluation Module BQ2419XEVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

I2C Controlled Single Cell Chargers with 5.1V Boost Operation: bq24195/2.1A and bq24195L/1A

bq24195 and bq24195L are fully integrated 4.5A charging / 2.1A boost  and 2.5A charging / 1A boost for power bank applications. TIDA-00036 is to demonstrate bq24195 and bq24195L single chip solution for fast charging, synchronous boost on-the-go (OTG) operation with high efficiency and low BOM cost.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

bq2419x GUI (Rev. A)  (ZIP 474 KB )    05 Nov 2012