BQ24261M is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
BQ25601 ACTIVE I2C 1cell 3A Buck battery charger with power path and OTG This product is 3A, 1S I2C switching charger with OTG support and WQFN Package

BQ24261M

OBSOLETE

Product details

Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 13.2 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to
Number of series cells 1 Charge current (max) (A) 3 Vin (max) (V) 13.2 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, USB OTG integrated Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) to
DSBGA (YFF) 36 1.4000000000000001 mm² 1 x 1.4000000000000001
Download

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location