BQ25100H
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
250-mA Single Cell Li-Ion Battery Charger, 1mA termination, 75nA Battery leakage

 

Design kits & evaluation modules (1)

Name Part# Type
Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module BQ25100EVM-654 Evaluation Modules & Boards

Reference designs

Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications

TI design TIDA-00318 is suitable for low power wearable device including a Qi compliant wireless receiver (bq51003)and ultra low current 1 cell Li-ion linear charger (bq25100). It features an ultra small size (5x15mm2), capable of low charging currents down to 10mA and up to 250mAwith support of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.