BQ25101
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Standalone 1-cell 250-mA linear battery charger, 4.2-V charge voltage and charging status indication

 

Design kits & evaluation modules (1)

Name Part# Type
Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module BQ25100EVM-654 Evaluation Modules & Boards

Reference designs

Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications

TI design TIDA-00318 is suitable for low power wearable device including a Qi compliant wireless receiver (bq51003)and ultra low current 1 cell Li-ion linear charger (bq25100). It features an ultra small size (5x15mm2), capable of low charging currents down to 10mA and up to 250mAwith support of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ25101 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.