Product details

Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Charge current (max) (A) 20 Vin (max) (V) 70 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiMH, SuperCap Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 70 Absolute max Vin (max) (V) 85 Control topology Switch-Mode Buck-boost Control interface I2C Features Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Power Path, SYNC Pin, Solar input/MPPT, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) -40 to 125
Number of series cells 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16 Charge current (max) (A) 20 Vin (max) (V) 70 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiMH, SuperCap Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 70 Absolute max Vin (max) (V) 85 Control topology Switch-Mode Buck-boost Control interface I2C Features Adjustable switching frequency, BAT temp thermistor monitoring (JEITA profile), Bidirectional, IC thermal regulation, ICO (Input Current Optimization), IINDPM (Input current limit), Input OVP, Integrated ADC, Integrated LDO, Power Path, SYNC Pin, Solar input/MPPT, USB C/PD compatible, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.2 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RRV) 36 30 mm² 6 x 5
  • Wide input voltage operating range: 4.2 V to 70 V
  • Wide battery voltage operating range: up-to 70 V with multi-chemistry support:
    • 1- to 14-cell Li-ion charge profile
    • 1- to 16-cell LiFePO 4 charge profile
  • Synchronous buck-boost charge controller with NFET drivers
    • Adjustable switching frequency from 200 kHz to 600 kHz
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range (EPR)
    • Adjustable input voltage (VAC) regulation from 3.3 V to 65 V with 20-mV/step
    • Adjustable input current regulation (R AC_SNS) from 400 mA to 20 A with 50-mA/step using 5-mΩ resistor
  • Direct power path management for highest efficiency to power system
    • System power selection from adapter or battery
    • Dynamic power management
    • All N-channel FET drivers
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±3% charge current regulation
    • ±3% input current regulation
  • I 2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • Low battery quiescent current
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Battery overvoltage and overcurrent protection
    • Charging safety timer
    • Battery short protection
    • Thermal shutdown
  • Status outputs
    • Adapter present status ( PG)
    • Charger operation status
  • Package
    • 36-pin 5 mm × 6 mm QFN
  • Wide input voltage operating range: 4.2 V to 70 V
  • Wide battery voltage operating range: up-to 70 V with multi-chemistry support:
    • 1- to 14-cell Li-ion charge profile
    • 1- to 16-cell LiFePO 4 charge profile
  • Synchronous buck-boost charge controller with NFET drivers
    • Adjustable switching frequency from 200 kHz to 600 kHz
    • Optional synchronization to external clock
    • Integrated loop compensation with soft start
    • Optional gate driver supply input for optimized efficiency
  • Bidirectional converter operation (Reverse Mode) supporting USB-PD Extended Power Range (EPR)
    • Adjustable input voltage (VAC) regulation from 3.3 V to 65 V with 20-mV/step
    • Adjustable input current regulation (R AC_SNS) from 400 mA to 20 A with 50-mA/step using 5-mΩ resistor
  • Direct power path management for highest efficiency to power system
    • System power selection from adapter or battery
    • Dynamic power management
    • All N-channel FET drivers
  • High accuracy
    • ±0.5% charge voltage regulation
    • ±3% charge current regulation
    • ±3% input current regulation
  • I 2C controlled for optimal system performance with resistor-programmable option
    • Hardware adjustable input and output current limits
  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • Low battery quiescent current
  • High safety integration
    • Adjustable input overvoltage and undervoltage protection
    • Battery overvoltage and overcurrent protection
    • Charging safety timer
    • Battery short protection
    • Thermal shutdown
  • Status outputs
    • Adapter present status ( PG)
    • Charger operation status
  • Package
    • 36-pin 5 mm × 6 mm QFN

The BQ25750 is a wide input voltage, switched-mode buck-boost Li-Ion, Li-polymer, or LiFePO 4 battery charge controller with direct power path control. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the SYS terminal voltage.

Besides the I 2C host-controlled charging mode, the device also supports standalone charging mode via resistor programmable limits. Input current, charge current and charge voltage regulation targets can be set via the ILIM_HIZ, ICHG and FB pins, respectively.

The device has three status pins (STAT1, STAT2, and PG) to indicate the charging status and input voltage status. These pins can be used to drive LEDs or communicate with a host processor. If needed, these pins can also be used as general purpose indicators and their status controlled directly by the I2C interface. The INT pin immediately notifies host when the device status changes, including faults.

The device also provides an analog-to-digital converter (ADC) for monitoring input current, charge current and input/battery/system/thermistor voltages.

The device comes with a 36-pin 5.0 mm × 6.0 mm QFN package with 0.5 mm pin pitch.

The BQ25750 is a wide input voltage, switched-mode buck-boost Li-Ion, Li-polymer, or LiFePO 4 battery charge controller with direct power path control. The device offers high-efficiency battery charging over a wide voltage range with accurate charge current and charge voltage regulation, in addition to automatic charge preconditioning, termination, and charge status indication. The device integrates all the loop compensation for the buck-boost converter, thereby providing a high density solution with ease of use. In reverse mode, the device draws power from the battery and regulates the SYS terminal voltage.

Besides the I 2C host-controlled charging mode, the device also supports standalone charging mode via resistor programmable limits. Input current, charge current and charge voltage regulation targets can be set via the ILIM_HIZ, ICHG and FB pins, respectively.

The device has three status pins (STAT1, STAT2, and PG) to indicate the charging status and input voltage status. These pins can be used to drive LEDs or communicate with a host processor. If needed, these pins can also be used as general purpose indicators and their status controlled directly by the I2C interface. The INT pin immediately notifies host when the device status changes, including faults.

The device also provides an analog-to-digital converter (ADC) for monitoring input current, charge current and input/battery/system/thermistor voltages.

The device comes with a 36-pin 5.0 mm × 6.0 mm QFN package with 0.5 mm pin pitch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet BQ25750: Standalone/I2C Controlled, 1- to 14-Cell Bidirectional Buck-Boost Battery Charge Controller with Direct Power Path Control datasheet PDF | HTML 05 Dec 2023
EVM User's guide BQ25750 Evaluation Module PDF | HTML 30 Nov 2023
Certificate BQ25750EVM EU Declaration of Conformity (DoC) 31 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25750EVM — BQ25750 evaluation module for stand-alone or I²C-controlled 70-V bidirectional buck-boost controller

The BQ25750EVM evaluation module (EVM) is a complete evaluation system for BQ25750, a bidirectional charge controller with a wide input and output voltage range of up to 70 V. The device offers high-efficiency battery charging over a wide voltage range with output CC-CV control and direct power (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins Download
VQFN (RRV) 36 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos