Home Power management Battery management ICs Battery protectors

BQ2947

ACTIVE

Lithium-ion protection for accurate cell-by-cell voltage monitoring

Product details

Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features External delay capacitor, Single pin output drive Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Overvoltage protection 4.125, 4.22, 4.225, 4.25, 4.3, 4.325, 4.35, 4.4, 4.45, 4.5, 4.55, 4.6 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.6
Function Protection Number of series cells (min) 2, 3, 4 Number of series cells (max) 3, 4 Features External delay capacitor, Single pin output drive Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 20 Overvoltage protection 4.125, 4.22, 4.225, 4.25, 4.3, 4.325, 4.35, 4.4, 4.45, 4.5, 4.55, 4.6 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.6
WSON (DSG) 8 4 mm² 2 x 2
  • 2-, 3-, and 4-series cell overvoltage protection
  • External capacitor-programmed delay timer
  • Factory programmed OVP threshold (threshold range 3.85 V to 4.6 V)
  • Output options: active high or open drain active low
  • High-accuracy overvoltage protection: ±10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Small package footprint
    • 8-pin WSON (2.00 mm x 2.00 mm)
  • 2-, 3-, and 4-series cell overvoltage protection
  • External capacitor-programmed delay timer
  • Factory programmed OVP threshold (threshold range 3.85 V to 4.6 V)
  • Output options: active high or open drain active low
  • High-accuracy overvoltage protection: ±10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Small package footprint
    • 8-pin WSON (2.00 mm x 2.00 mm)

The BQ2947 family is an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition.

In the BQ2947 device, an external delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low, depending on the configuration). The external delay timer feature also includes the ability to detect an open or shorted delay capacitor on the CD pin, which will similarly trigger the output driver in an overvoltage condition.

For quicker production-line testing, the BQ2947 device provides a Customer Test Mode with 67 reduced delay time.

The BQ2947 family is an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition.

In the BQ2947 device, an external delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low, depending on the configuration). The external delay timer feature also includes the ability to detect an open or shorted delay capacitor on the CD pin, which will similarly trigger the output driver in an overvoltage condition.

For quicker production-line testing, the BQ2947 device provides a Customer Test Mode with 67 reduced delay time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BQ2947 Overvoltage Protection for 2-Series to 4-Series Cell Li-Ion Batteries with External Delay Capacitor datasheet (Rev. J) PDF | HTML 19 May 0202

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00553 — Multi-Cell Battery Manager Unit with Integrated Charging, Gauging, Authentication and Protection

The Texas Instruments bq40z60 device is a Battery Pack Manager that integrates battery charging control output, gas gauging, and protection for completely autonomous operation of 2-series to 4-series cell Li-Ion and Li-Polymer battery packs. The architecture enables internal communication between (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WSON (DSG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos