Product details

Rating Catalog Operating temperature range (°C) -40 to 125
Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YFP) 42 7.7999999999999988 mm² 2.5999999999999996 x 3
  • Robust 10-W Receiver Solution Using Proprietary Protocol With TI’s 10-W bq500215 Transmitter
    • Post-Regulation LDO to Protect External Charger Input from Rectifier Output Transients; Inductorless Solution for Lowest Height
    • Adjustable Output Voltage (4.5 to 10 V) for Coil and Thermal Optimization
    • Supports 2S Battery Configuration (Non-WPC compliant)
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 84% System Efficiency at 10 W
  • WPC v1.2 Compliant Communication and Control for Compatibility With Current TX Solutions
  • Patented Transmitter Pad Detect Function Improves User Experience
  • Power Signal Frequency Measurement Allows Host to Determine Optimal Placement on TX Surface
  • I2C Communication With Host
  • Robust 10-W Receiver Solution Using Proprietary Protocol With TI’s 10-W bq500215 Transmitter
    • Post-Regulation LDO to Protect External Charger Input from Rectifier Output Transients; Inductorless Solution for Lowest Height
    • Adjustable Output Voltage (4.5 to 10 V) for Coil and Thermal Optimization
    • Supports 2S Battery Configuration (Non-WPC compliant)
    • Fully Synchronous Rectifier With 96% Efficiency
    • 97% Efficient Post Regulator
    • 84% System Efficiency at 10 W
  • WPC v1.2 Compliant Communication and Control for Compatibility With Current TX Solutions
  • Patented Transmitter Pad Detect Function Improves User Experience
  • Power Signal Frequency Measurement Allows Host to Determine Optimal Placement on TX Surface
  • I2C Communication With Host

The bq51025 device is a fully-contained wireless power receiver capable of operating in the Wireless Power Consortium (WPC) Qi protocol, which allows a wireless power system to deliver 5 W to the system with Qi inductive transmitters and up to 10 W when operating with the bq500215 primary-side controller. The bq51025 device provides a single device power conversion (rectification and regulation) as well as the digital control and communication as per WPC v1.2 specification. With market-leading 84% system efficiency and adjustable output voltage, the bq51025 device allows for unparalleled system optimization. With a maximum output voltage of 10 V, the bq51025 offers a flexible solution that offers a wireless power solution for 2S battery application and allows optimal thermal performance of the system. The I2C interface allows system designers to implement new features such as aligning a receiver on the transmitter surface or detecting foreign objects on the receiver. The bq51025 device complies with the WPC v1.2 communication protocol making it compatible with all WPC transmitter solutions. The receiver allows for synchronous rectification, regulation and control, and communication to all exist in a market-leading form factor, efficiency, and solution size.

The bq51025 device is a fully-contained wireless power receiver capable of operating in the Wireless Power Consortium (WPC) Qi protocol, which allows a wireless power system to deliver 5 W to the system with Qi inductive transmitters and up to 10 W when operating with the bq500215 primary-side controller. The bq51025 device provides a single device power conversion (rectification and regulation) as well as the digital control and communication as per WPC v1.2 specification. With market-leading 84% system efficiency and adjustable output voltage, the bq51025 device allows for unparalleled system optimization. With a maximum output voltage of 10 V, the bq51025 offers a flexible solution that offers a wireless power solution for 2S battery application and allows optimal thermal performance of the system. The I2C interface allows system designers to implement new features such as aligning a receiver on the transmitter surface or detecting foreign objects on the receiver. The bq51025 device complies with the WPC v1.2 communication protocol making it compatible with all WPC transmitter solutions. The receiver allows for synchronous rectification, regulation and control, and communication to all exist in a market-leading form factor, efficiency, and solution size.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet bq51025 WPC v1.2 Compliant Single Chip Wireless Power Receiver With Proprietary 10-W Power Delivery datasheet (Rev. C) PDF | HTML 14 Mar 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location