Product details

Number of series cells (min) 6 Vin (max) (V) 80 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 12 Operating temperature range (°C) -40 to 125 Rating Automotive Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 TI functional safety category Functional Safety-Compliant Communication interface Daisy chain, SPI controller, UART Operating current (typ) (µA) 9000
Number of series cells (min) 6 Vin (max) (V) 80 Features Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Device type Cell monitor and balancer Number of series cells (max) 12 Operating temperature range (°C) -40 to 125 Rating Automotive Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 4.5 TI functional safety category Functional Safety-Compliant Communication interface Daisy chain, SPI controller, UART Operating current (typ) (µA) 9000
HTQFP (PAP) 64 144 mm² 12 x 12
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1) , 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48 V system (BQ75614-Q1)
  • Supports current-sense measurement
  • Built-in redundancy path for voltage and temperature and current diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Supports bus bar connection and measurement
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • 5 V LDO output to power external digital isolator
  • UART/SPI host interface/communication bridge device BQ79600-Q1
  • Built-in SPI master
  • Qualified for automotive applications
  • AEC-Q100 Qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • +/- 1.5mV ADC accuracy
  • Pin-package and software compatible device family:
    • Stackable monitor 16S (BQ79616-Q1, BQ79616H-Q1, BQ79656-Q1) , 14S (BQ79614-Q1, BQ79654-Q1), and 12S (BQ79612-Q1, BQ79652-Q1)
    • Standalone monitor 48 V system (BQ75614-Q1)
  • Supports current-sense measurement
  • Built-in redundancy path for voltage and temperature and current diagnostics
  • Highly accurate cell voltage measurements within 128 µs for all cell channels
  • Integrated post-ADC configurable digital low-pass filters
  • Supports bus bar connection and measurement
  • Built-in host-controlled hardware reset to emulate POR-like device reset
  • Supports internal cell balancing
    • Balancing current at 240 mA
    • Built-in balancing thermal management with automatic pause and resume control
  • Isolated differential daisy chain communication with optional ring architecture
  • Embedded fault signal and heartbeat through communication line
  • 5 V LDO output to power external digital isolator
  • UART/SPI host interface/communication bridge device BQ79600-Q1
  • Built-in SPI master

The BQ7965x-Q1 family of devices provides high-accuracy cell voltage measurements for a minimum of 6S to a maximum of 12S (BQ79652-Q1), 14S (BQ79654-Q1), or 16S (BQ79656-Q1) battery modules in less than 200 µs while these devices also support shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage raring, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This family of devices also supports integrated current sensing capabilities with option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

The inclusion of the isolated, bidirectional, daisy chain ports supports both capacitor- and transformer-based isolation, allowing the use of the most effective components for centralized or distribution architectures commonly found in the xEV powertrain system. This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ7965x-Q1 family of devices can be connected via the device’s dedicated UART interface or through a communication bridge device, BQ79600. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the entire battery stack over a single interface. in the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.

All references to the BQ79616-Q1 device also apply to the BQ79616H-Q1 device.

The BQ7965x-Q1 family of devices provides high-accuracy cell voltage measurements for a minimum of 6S to a maximum of 12S (BQ79652-Q1), 14S (BQ79654-Q1), or 16S (BQ79656-Q1) battery modules in less than 200 µs while these devices also support shunt-resistor current sense measurement. The integrated front-end filters enable the system to implement with simple, low voltage raring, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements. This family of devices also supports integrated current sensing capabilities with option to synchronize with cell voltage measurements for better state of charge (SOC) calculation. The device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.

The inclusion of the isolated, bidirectional, daisy chain ports supports both capacitor- and transformer-based isolation, allowing the use of the most effective components for centralized or distribution architectures commonly found in the xEV powertrain system. This device also includes eight GPIOs or auxiliary inputs that can be used for external thermistor measurements.

Host communication to the BQ7965x-Q1 family of devices can be connected via the device’s dedicated UART interface or through a communication bridge device, BQ79600. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the entire battery stack over a single interface. in the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.

All references to the BQ79616-Q1 device also apply to the BQ79616H-Q1 device.

Download View video with transcript Video
Information

Request more information

The full data sheet is available. Request now

The functional safety manual is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ79654-Q1 ACTIVE Automotive 14-S precision battery monitors, balancer, current sensor with ASIL-D compliance Supports up to 14 cells.
BQ79656-Q1 ACTIVE Automotive 16-S precision battery monitors, balancer, current sensor with ASIL-D compliance Supports up to 16 cells.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79656EVM-021 — BQ79656-Q1 automotive 16-S precision battery monitor balancer integrated protector evaluation module

The BQ79656EVM-021 is an evaluation module (EVM) for the BQ79656-Q1. The BQ79656-Q1 provides high accuracy, channel measurements for six to sixteen battery cells and integrated current measurement. The BQ79656-Q1 includes a daisy chain communication port, the device is (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos