Product details

Protocols Proprietary Frequency bands 300-1000 Type Wireless MCU TX power (max) (dBm) 10 RAM (kByte) 2 Flash memory (kByte) 32 CPU 8051 Peripherals 1 SPI, 10-bit ADC 3-channel, 2 UART, 4 timers Sensitivity (best) (dBm) -107 Number of GPIOs 26 RX current (lowest) (mA) 9.1 Data rate (max) (Mbps) 0.0768 Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Proprietary Frequency bands 300-1000 Type Wireless MCU TX power (max) (dBm) 10 RAM (kByte) 2 Flash memory (kByte) 32 CPU 8051 Peripherals 1 SPI, 10-bit ADC 3-channel, 2 UART, 4 timers Sensitivity (best) (dBm) -107 Number of GPIOs 26 RX current (lowest) (mA) 9.1 Data rate (max) (Mbps) 0.0768 Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PAG) 64 144 mm² 12 x 12
  • 300-1000 MHz RF Transceiver
    • Very low current consumption (9.1 mA in RX)
    • High sensitivity (typically -107 dBm)
    • Programmable output power up to +10 dBm
    • Data rate up to 76.8 kbps
    • Very few external components
    • Fast PLL settling allowing frequency hopping protocols
    • RSSI
    • EN 300 220 and FCC CFR47 part 15 compliant
  • 8051-Compatible Microcontroller
    • Typically 2.5 times the performance of a standard 8051
    • 32 kB Flash, 2048 + 128 Byte SRAM
    • 3 channel 10 bit ADC, 4 timers / 2 PWMs, 2 UARTs, RTC, Watchdog, SPI, DES encryption, 26 general I/O pins
    • In-circuit interactive debugging is supported for the Keil \xB5Vision2 IDE through a simple serial interface.
    • 2.7 - 3.6 V supply voltage
    • 64-lead TQFP
  • Applications
    • Very low power UHF wireless data transmitters and receivers
    • 315 / 433 / 868 and 915 MHz ISM/SRD band systems
    • Home automation and security
    • AMR \x96 Automatic Meter Reading
    • RKE \x96 Remote Keyless Entry with acknowledgement
    • Low power telemetry
    • Toys

  • 300-1000 MHz RF Transceiver
    • Very low current consumption (9.1 mA in RX)
    • High sensitivity (typically -107 dBm)
    • Programmable output power up to +10 dBm
    • Data rate up to 76.8 kbps
    • Very few external components
    • Fast PLL settling allowing frequency hopping protocols
    • RSSI
    • EN 300 220 and FCC CFR47 part 15 compliant
  • 8051-Compatible Microcontroller
    • Typically 2.5 times the performance of a standard 8051
    • 32 kB Flash, 2048 + 128 Byte SRAM
    • 3 channel 10 bit ADC, 4 timers / 2 PWMs, 2 UARTs, RTC, Watchdog, SPI, DES encryption, 26 general I/O pins
    • In-circuit interactive debugging is supported for the Keil \xB5Vision2 IDE through a simple serial interface.
    • 2.7 - 3.6 V supply voltage
    • 64-lead TQFP
  • Applications
    • Very low power UHF wireless data transmitters and receivers
    • 315 / 433 / 868 and 915 MHz ISM/SRD band systems
    • Home automation and security
    • AMR \x96 Automatic Meter Reading
    • RKE \x96 Remote Keyless Entry with acknowledgement
    • Low power telemetry
    • Toys

The CC1010 is a true single-chip UHF transceiver with an integrated high performance 8051 microcontroller with 32 kB of Flash program memory. The RF transceiver can be programmed for operation in the 300 - 1000 MHz range, and is designed for very low power wireless applications.

The CC1010 together with a few external passive components constitutes a powerful embedded system with wireless communication capabilities.

CC1010 is based on Chipcon’s SmartRF®02 technology in 0.35 µm CMOS

The CC1010 is a true single-chip UHF transceiver with an integrated high performance 8051 microcontroller with 32 kB of Flash program memory. The RF transceiver can be programmed for operation in the 300 - 1000 MHz range, and is designed for very low power wireless applications.

The CC1010 together with a few external passive components constitutes a powerful embedded system with wireless communication capabilities.

CC1010 is based on Chipcon’s SmartRF®02 technology in 0.35 µm CMOS

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Single-Chip Very Low Power RF Transceiver with 8051-Compatible Microcontroller datasheet (Rev. A) 18 Sep 2009
* Radiation & reliability report CC1010 Reliability Report 28 Apr 2006
* Errata CC1010 Errata Notes 31 Jan 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location