Datasheet
- 2.4 GHz RF SoC For Wireless Digital Audio Streaming (Rev. F)
(PDF , 782 KB) 02 Jul 2012 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Development Kit | CC85XXDK | Development Kits |
| PurePath Wireless Headset Development Kit | CC85XXDK-HEADSET | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Commander | PUREPATH-WL-CMD | Software & Tools |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Configurator | PUREPATH-WL-CFG | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | CC8520RHAR | ACTIVE | -40 to 85 | 2.65 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | CC8520RHAT | ACTIVE | -40 to 85 | 3.05 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3101 | Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC |
CC8520 can configure and work with this device See Literature slas520d |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE - DIGITAL AUDIO RECEIVER |
CC8520 can configure and work with this device See Literature sles198 |
| DIT4096 | 96kHz Digital Audio Transmitter | DIGITAL AUDIO INTERFACE - DIGITAL AUDIO TRANSMITTER |
CC8520 can configure and work with this device See Literature sbos225b |
| CC2590 | 2.4-GHZ RF Front End | Proprietary RF - 2.4 GHZ |
Extends the transmission range of CC8520 See Literature swrs080 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 782 | 02 Jul 2012 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 138 | 12 Feb 2013 | 9,182 | |||
| 456 | 06 Nov 2012 | 3,118 | |||
| Multiple Files | 07 Aug 2012 | 644 | |||
| Multiple Files | 26 Oct 2011 | 1,933 | |||
| 126 | 12 Oct 2011 | 2,892 | |||
| 1883 | 14 Oct 2010 | 5,480 | |||
| 1836 | 06 Oct 2010 | 11,777 | |||
| 2252 | 26 Aug 2010 | 9,132 | |||
| 1365 | 29 Jun 2010 | 1,240 |
Reference Designs (5)
| Description | Part # | Company |
|---|---|---|
| CC85XX-CC2590 Antenna Diversity Reference Design | CC85XX-CC2590-DIV-RD | Texas Instruments |
| CC85XX-CC2590EM Reference Design | CC85XX-CC2590EM-RD | Texas Instruments |
| CC85XXEM Reference Design | CC85XXEM-RD | Texas Instruments |
| PurePath Wireless Headset Reference Design | CC85XXDK-HEADSET-RD | Texas Instruments |
| TDK Corporation balun optimized for CC253x | CC2530TDKBALUN-RD | Texas Instruments |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 