Datasheet
- 2.4 GHz RF SoC For Wireless Digital Audio Streaming (Rev. F)
(PDF , 782 KB) 02 Jul 2012 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CC8530RHAR | ACTIVE | -40 to 85 | 2.80 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | CC8530RHAT | ACTIVE | -40 to 85 | 3.25 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC3101 | Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Speaker/HP Amp and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC |
CC8520 can configure and work with this device See Literature slas520d |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE - DIGITAL AUDIO RECEIVER |
CC8520 can configure and work with this device See Literature sles198 |
| DIT4096 | 96kHz Digital Audio Transmitter | DIGITAL AUDIO INTERFACE - DIGITAL AUDIO TRANSMITTER |
CC8520 can configure and work with this device See Literature sbos225b |
| CC2590 | 2.4-GHZ RF Front End | Proprietary RF - 2.4 GHZ |
Extends the transmission range of CC8530 See Literature swrs080 |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 782 | 02 Jul 2012 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 456 | 06 Nov 2012 | 3,159 | |||
| Multiple Files | 07 Aug 2012 | 633 | |||
| Multiple Files | 26 Oct 2011 | 1,773 | |||
| Multiple Files | 10 Oct 2011 | 226 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Development Kit | CC85XXDK | Development Kits |
| PurePath Wireless Headset Development Kit | CC85XXDK-HEADSET | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Commander | PUREPATH-WL-CMD | Software & Tools |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Configurator | PUREPATH-WL-CFG | SW Development Tools, IDEs, Compilers |
Reference Designs (5)
| Description | Part # | Company |
|---|---|---|
| CC85XX-CC2590 Antenna Diversity Reference Design | CC85XX-CC2590-DIV-RD | Texas Instruments |
| CC85XX-CC2590EM Reference Design | CC85XX-CC2590EM-RD | Texas Instruments |
| CC85XXEM Reference Design | CC85XXEM-RD | Texas Instruments |
| PurePath Wireless Headset Reference Design | CC85XXDK-HEADSET-RD | Texas Instruments |
| TDK Corporation balun optimized for CC253x | CC2530TDKBALUN-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 