CD4013B CMOS Dual D-Type Flip Flop | TI.com

CD4013B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
CMOS Dual D-Type Flip Flop

CMOS Dual D-Type Flip Flop - CD4013B
Datasheet
 

Description

The CD4013B device consists of two identical, independent data-type flip-flops. Each flip-flop has independent data, set, reset, and clock inputs and Q and Q outputs. These devices can be used for shift register applications, and, by connecting Q output to the data input, for counter and toggle applications. The logic level present at the D input is transferred to the Q output during the positive-going transition of the clock pulse. Setting or resetting is independent of the clock and is accomplished by a high level on the set or reset line, respectively.

The CD4013B types are supplied in 14-pin dual-in-line plastic packages (E suffix), 14-pin small-outline packages (M, MT, M96, and NSR suffixes), and 14-pin thin shrink small-outline packages (PW and PWR suffixes).

Features

  • Asynchronous Set-Reset Capability
  • Static Flip-Flop Operation
  • Medium-Speed Operation: 16 MHz (Typical) Clock Toggle Rate at 10-V Supply
  • Standardized Symmetrical Output Characteristics
  • Maximum Input Current Of 1-µA at 18 V Over Full Package Temperature Range:
    • 100 nA at 18 V and 25°C
  • Noise Margin (Over Full Package Temperature Range):
    • 1 V at VDD = 5 V
    • 2 V at VDD = 10 V
    • 2.5 V at VDD = 15 V

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) IOL (Max) (mA) IOH (Max) (mA) Rating Package Group
CD4013B Order now CD4000     CMOS     CMOS     3     18     1.5     -1.5     Catalog     PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14