CD4030B CMOS Quad Exclusive-OR Gate | TI.com

CD4030B (ACTIVE)

CMOS Quad Exclusive-OR Gate

CMOS Quad Exclusive-OR Gate - CD4030B
Datasheet
 

Description

CD4030B types consist of four independent Exclusive-OR gates. THe CD4030B provides the system designer with a means for direct implementation of the Exclusive-OR function.

The CD4030B types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

Features

  • Medium-speed operation—tPHL, tPLH = 65 ns (typ.) at VDD = 10 V, CL = 50 pF
  • 100% tested for quiescent current at 20 V
  • Standardized, symmetrical output characteristics
  • 5-V, 10-V, and 15-V parametric ratings
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • Noise margin (over full package-temperature range) =
         1 V at VDD = 5 V
         2 V at VDD = 10 V
      2.5 V at VDD = 15 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Applications:
    • Even and odd-parity generators and checkers
    • Logical comparators
    • Adders/subtractors
    • General logic functions

Data sheet acquired from Harris Semiconductor

View more

Parametrics Compare all products in XOR (exclusive OR) gate

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
Channels (#)
Inputs per channel
IOL (Max) (mA)
IOH (Max) (mA)
Input type
Output type
Features
Data rate (Max) (Mbps)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
CD4030B
CD4000    
3    
18    
4    
4    
6.8    
-6.8    
Standard CMOS    
Push-Pull    
Standard Speed (tpd > 50ns)    
8    
Catalog    
-55 to 125    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)