CD74HC190

ACTIVE

High Speed CMOS Logic Presettable Synchronous BCD Decade Up/Down Counter

Product details

Function Counter Bits (#) 4 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
Function Counter Bits (#) 4 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • 2-V to 6-V VCC Operation (’HC190,191)
  • 4.5-V to 5.5-V VCC Operation (’HCT191)
  • Wide Operating Temperature Range of –55 to 125°C
  • Synchronous Counting and Asynchronous Loading
  • Two Outputs for n-Bit Cascading
  • Look-Ahead Carry for High-Speed Counting
  • Balanced Propagation Delay and Transition Times
  • Standard Outputs Drive Up To 15 LS-TTL Loads
  • Significant Power Reduction Compared to LS-TTL Logic ICs

  • 2-V to 6-V VCC Operation (’HC190,191)
  • 4.5-V to 5.5-V VCC Operation (’HCT191)
  • Wide Operating Temperature Range of –55 to 125°C
  • Synchronous Counting and Asynchronous Loading
  • Two Outputs for n-Bit Cascading
  • Look-Ahead Carry for High-Speed Counting
  • Balanced Propagation Delay and Transition Times
  • Standard Outputs Drive Up To 15 LS-TTL Loads
  • Significant Power Reduction Compared to LS-TTL Logic ICs

The CD54/74HC190 are asynchronously presettable BCD decade counters, whereas the CD54/74HC191 and CD54/74HCT191 are asynchronously presettable binary counters.

Presetting the counter to the number on preset data inputs (A–D) is accomplished by a low asynchronous parallel load (LOAD)\ input. Counting occurs when LOAD\ is high, count enable (CTEN)\ is low, and the down/up (D/U) input is either high for down counting or low for up counting. The counter is decremented or incremented synchronously with the low-to-high transition of the clock.

When an overflow or underflow of the counter occurs, the MAX/MIN output, which is low during counting, goes high and remains high for one clock cycle. This output can be used for look-ahead carry in high-speed cascading (see Figure 1). The MAX/MIN output also initiates the ripple clock (RCO)\ output, which is normally high, goes low and remains low for the low-level portion of the clock pulse. These counters can be cascaded using RCO\ (see Figure 2).

If a decade counter is preset to an illegal state or assumes an illegal state when power is applied, it returns to the normal sequence in one or two counts, as shown in the state diagrams (see Figure 3).

The CD54/74HC190 are asynchronously presettable BCD decade counters, whereas the CD54/74HC191 and CD54/74HCT191 are asynchronously presettable binary counters.

Presetting the counter to the number on preset data inputs (A–D) is accomplished by a low asynchronous parallel load (LOAD)\ input. Counting occurs when LOAD\ is high, count enable (CTEN)\ is low, and the down/up (D/U) input is either high for down counting or low for up counting. The counter is decremented or incremented synchronously with the low-to-high transition of the clock.

When an overflow or underflow of the counter occurs, the MAX/MIN output, which is low during counting, goes high and remains high for one clock cycle. This output can be used for look-ahead carry in high-speed cascading (see Figure 1). The MAX/MIN output also initiates the ripple clock (RCO)\ output, which is normally high, goes low and remains low for the low-level portion of the clock pulse. These counters can be cascaded using RCO\ (see Figure 2).

If a decade counter is preset to an illegal state or assumes an illegal state when power is applied, it returns to the normal sequence in one or two counts, as shown in the state diagrams (see Figure 3).

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
CD74HC93 ACTIVE High Speed CMOS Logic 4-Bit Binary Ripple Counter Voltage range (2V to 6V), average drive strength (8mA), average propagation delay (20ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD54HC190, CD74HC190, CD54HC191, CD74HC191, CD54HCT191, CD74HCT191 datasheet (Rev. E) 07 Oct 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos