DAC5652 Dual-Channel, 10-Bit, 275-MSPS Digital-to-Analog Converter (DAC) | TI.com

DAC5652
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual-Channel, 10-Bit, 275-MSPS Digital-to-Analog Converter (DAC)

 

Description

The DAC5652 is a monolithic, dual-channel, 10-bit, high-speed DAC with on-chip voltage reference.

Operating with update rates of up to 275 MSPS, the DAC5652 offers exceptional dynamic performance, tight-gain, and offset matching characteristics that make it suitable in either I/Q baseband or direct IF communication applications.

Each DAC has a high-impedance, differential-current output, suitable for single-ended or differential analog-output configurations. External resistors allow scaling of the full-scale output current for each DAC separately or together, typically between 2 mA and 20 mA. An accurate on-chip voltage reference is temperature-compensated and delivers a stable 1.2-V reference voltage. Optionally, an external reference may be used.

The DAC5652 has two, 10-bit, parallel input ports with separate clocks and data latches. For flexibility, the DAC5652 also supports multiplexed data for each DAC on one port when operating in the interleaved mode.

The DAC5652 has been specifically designed for a differential transformer-coupled output with a 50- doubly-terminated load. For a 20-mA full-scale output current, both a 4:1 impedance ratio (resulting in an output power of 4 dBm) and 1:1 impedance ratio transformer (–2 dBm output power) are supported.

The DAC5652 is available in a 48-pin TQFP package. Pin compatibility between family members provides 10-bit (DAC5652), 12-bit (DAC5662), and 14-bit (DAC5672) resolution. Furthermore, the DAC5652 is pin compatible to the DAC2900 and AD9763 dual DACs. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

Features

  • 10-Bit Dual Transmit Digital-to-Analog Converter (DAC)
  • 275 MSPS Update Rate
  • Single Supply: 3.0 V to 3.6 V
  • High Spurious-Free Dynamic Range (SFDR): 80 dBc at 5 MHz
  • High Third-Order Two-Tone Intermodulation (IMD3): 78 dBc at 15.1 MHz and 16.1 MHz
  • Independent or Single Resistor Gain Control
  • Dual or Interleaved Data
  • On-Chip 1.2-V Reference
  • Low Power: 290 mW
  • Power-Down Mode: 9 mW
  • Package: 48-Pin Thin-Quad Flat Pack (TQFP)
  • APPLICATIONS
    • Cellular Base Transceiver Station Transmit Channel
      • CDMA: W-CDMA, CDMA2000, IS-95
      • TDMA: GSM, IS-136, EDGE/UWC-136
    • Medical/Test Instrumentation
    • Arbitrary Waveform Generators (ARB)
    • Direct Digital Synthesis (DDS)
    • Cable Modem Termination System (CMTS)

Parametrics

Compare all products in High-speed DACs (>10MSPS) Email Download to Excel
Part number Order Sample/update rate (MSPS) Features Resolution (Bits) DAC channels Interface SFDR (dB) Supply voltage(s) (V) Power consumption (Typ) (mW) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Rating Interpolation Architecture Output type Reference: type
DAC5652 Order now 275     Low Power     10     2     Parallel CMOS     80     3.3     290     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext
Int    
DAC5652A Order now 275     Low Power     10     2     Parallel CMOS     80     3.3     290     -40 to 85     TQFP | 48
VQFN | 48    
48TQFP: 81 mm2: 9 x 9 (TQFP | 48)
48VQFN: 36 mm2: 6 x 6 (VQFN | 48)    
Catalog     1x     Current Source     Differential     Ext
Int    
DAC5662 Order now 275     Low Power     12     2     Parallel CMOS     85     3.3     330     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext    
DAC5662A Order now 275     Low Power     12     2     Parallel CMOS     85     3.3     330     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Ext    
DAC5672 Order now 275     Low Power     14     2     Parallel CMOS     84     3.3     330     -40 to 85     TQFP | 48     48TQFP: 81 mm2: 9 x 9 (TQFP | 48)     Catalog     1x     Current Source     Differential     Int    
DAC5672A Order now 275     Low Power     14     2     Parallel CMOS