DDC112

ACTIVE

Dual Current Input 20-Bit Analog-To-Digital Converter

Product details

Number of input channels 2 Resolution (bps) 20 Features Computed Tomography (CT) Operating temperature range (°C) -40 to 85 Interface type Serial Rating Catalog
Number of input channels 2 Resolution (bps) 20 Features Computed Tomography (CT) Operating temperature range (°C) -40 to 85 Interface type Serial Rating Catalog
SOIC (DW) 28 184.37 mm² 17.9 x 10.3 TQFP (PJT) 32 81 mm² 9 x 9
  • MONOLITHIC CHARGE MEASUREMENT ADC
  • DIGITAL FILTER NOISE REDUCTION:
       3.2ppm, rms
  • INTEGRAL LINEARITY:
       ±0.005% Reading ±0.5ppm FSR
  • HIGH PRECISION,TRUE INTEGRATING FUNCTION
  • PROGRAMMABLE FULL SCALE
  • SINGLE SUPPLY
  • CASCADABLE OUTPUT
  • APPLICATIONS
    • DIRECT PHOTOSENSOR DIGITIZATION
    • CT SCANNER DAS
    • INFRARED PYROMETER
    • PRECISION PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

  • MONOLITHIC CHARGE MEASUREMENT ADC
  • DIGITAL FILTER NOISE REDUCTION:
       3.2ppm, rms
  • INTEGRAL LINEARITY:
       ±0.005% Reading ±0.5ppm FSR
  • HIGH PRECISION,TRUE INTEGRATING FUNCTION
  • PROGRAMMABLE FULL SCALE
  • SINGLE SUPPLY
  • CASCADABLE OUTPUT
  • APPLICATIONS
    • DIRECT PHOTOSENSOR DIGITIZATION
    • CT SCANNER DAS
    • INFRARED PYROMETER
    • PRECISION PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS

Protected by US Patent #5841310
All trademarks are the property of their respective owners.

The DDC112 is a dual input, wide dynamic range, charge-digitizing analog-to-digital (A/D) converter with 20-bit resolution. Low-level current output devices, such as photosensors, can be directly connected to its inputs. Charge integration is continuous as each input uses two integrators; while one is being digitized, the other is integrating.

For each of its two inputs, the DDC112 combines current-to-voltage conversion, continuous integration, programmable full-scale range, A/D conversion, and digital filtering to achieve a precision, wide dynamic range digital result. In addition to the internal programmable full-scale ranges, external integrating capacitors allow an additional user-settable full-scale range of up to 1000pC.

To provide single-supply operation, the internal A/D converter utilizes a differential input, with the positive input tied to VREF. When the integration capacitor is reset at the beginning of each integration cycle, the capacitor charges to VREF. This charge is removed in proportion to the input current. At the end of the integration cycle, the remaining voltage is compared to VREF.

The high-speed serial shift register which holds the result of the last conversion can be configured to allow multiple DDC112 units to be cascaded, minimizing interconnections. The DDC112 is available in a SO-28 or TQFP-32 package and is offered in two performance grades.

The DDC112 is a dual input, wide dynamic range, charge-digitizing analog-to-digital (A/D) converter with 20-bit resolution. Low-level current output devices, such as photosensors, can be directly connected to its inputs. Charge integration is continuous as each input uses two integrators; while one is being digitized, the other is integrating.

For each of its two inputs, the DDC112 combines current-to-voltage conversion, continuous integration, programmable full-scale range, A/D conversion, and digital filtering to achieve a precision, wide dynamic range digital result. In addition to the internal programmable full-scale ranges, external integrating capacitors allow an additional user-settable full-scale range of up to 1000pC.

To provide single-supply operation, the internal A/D converter utilizes a differential input, with the positive input tied to VREF. When the integration capacitor is reset at the beginning of each integration cycle, the capacitor charges to VREF. This charge is removed in proportion to the input current. At the end of the integration cycle, the remaining voltage is compared to VREF.

The high-speed serial shift register which holds the result of the last conversion can be configured to allow multiple DDC112 units to be cascaded, minimizing interconnections. The DDC112 is available in a SO-28 or TQFP-32 package and is offered in two performance grades.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet DDC112: Dual Current Input 20-Bit Analog-To-Digital Converter datasheet (Rev. B) 06 Oct 2004
Technical article Designing signal chains for portable diagnostics PDF | HTML 18 May 2022
Analog Design Journal Selecting a multichannel ultra-low-current measurement IC PDF | HTML 18 Mar 2022
Technical article Helping physicians achieve faster, more accurate patient diagnoses with molecular PDF | HTML 20 May 2020
EVM User's guide DDC11xEVM-PDK User's Guide (Rev. A) 09 Jul 2010
More literature DDC11xEVM Readme Page Thank You Letter 07 Nov 2007
Application note Creating a Bipolar Input Range for the DDC112 27 Sep 2000
User guide DEM-DDC112U-C: Demonstration Fixture for the DDC112 27 Sep 2000
Application note Multi-DDC112 DUT Board for the DDC112 Evaluation Fixture 27 Sep 2000
Application note Retrieving Data from the DDC112 27 Sep 2000
Application note The DDC112\'s Test Mode 27 Sep 2000
Application note Understanding The DDC112\'S Continuous and Non-Continuous Modes 27 Sep 2000
Application note Using External Integration Capacitors on the DDC112 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DDC11XEVM-PDK — DDC11xEVM-PDK Performance Demonstration Kit

The DDC11xEVM-PDK provides an easy-to-use platform for evaluating the DDC112 or DDC114 charge digitizing A/D converters. A PC interface board (DDCMB) and daughter boards for the DDC112 or DDC114 are included along with software that makes analysis and testing of these devices manageable.

User guide: PDF
Not available on TI.com
Gerber file

DDC112EVM Gerber

SBAC114.ZIP (240 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 28 Ultra Librarian
TQFP (PJT) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos