Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 4 Output power (W) 2.6 SNR (dB) 95 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 3.1 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 71 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.7 Load (min) (Ω) 4 Output power (W) 2.6 SNR (dB) 95 THD + N at 1 kHz (%) 0.03 Iq (typ) (mA) 3.1 Control interface Hardware Closed/open loop Open Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 71 Operating temperature range (°C) -40 to 85
DSBGA (YZR) 9 3.0625 mm² 1.75 x 1.75
  • Passes FCC Class B Radiated Emissions with 20 Inches of Cable
  • E2S System Reduces EMI While Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection with Auto-Recovery
  • No Output Filter Required
  • Improved Audio Quality
  • Minimum External Components
  • Five Logic Selectable Gain Settings (0, 3, 6, 9, 12dB)
  • Low Power Shutdown Mode
  • Click and Pop Suppression
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω, 84% (Typ)
  • Efficiency at 5V, 1W into 8Ω, 88% (Typ)
  • Quiescent Power Supply Current at 5V, 3.1mA
  • Power Output at VDD = 5V, RL = 4Ω
    • THD+N ≤ 10%, 2.6W (Typ)
    • THD+N ≤ 1%, 2.1W (Typ)
  • Power Output at VDD = 5V, RL = 8Ω
    • THD+N ≤ 10%, 1.6W (Typ)
    • THD+N ≤ 1%, 1.3W (Typ)
  • Shutdown Current, 0.01μA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Passes FCC Class B Radiated Emissions with 20 Inches of Cable
  • E2S System Reduces EMI While Preserving Audio Quality and Efficiency
  • Output Short Circuit Protection with Auto-Recovery
  • No Output Filter Required
  • Improved Audio Quality
  • Minimum External Components
  • Five Logic Selectable Gain Settings (0, 3, 6, 9, 12dB)
  • Low Power Shutdown Mode
  • Click and Pop Suppression
  • Available in Space-Saving DSBGA Package

Key Specifications

  • Efficiency at 3.6V, 400mW into 8Ω, 84% (Typ)
  • Efficiency at 5V, 1W into 8Ω, 88% (Typ)
  • Quiescent Power Supply Current at 5V, 3.1mA
  • Power Output at VDD = 5V, RL = 4Ω
    • THD+N ≤ 10%, 2.6W (Typ)
    • THD+N ≤ 1%, 2.1W (Typ)
  • Power Output at VDD = 5V, RL = 8Ω
    • THD+N ≤ 10%, 1.6W (Typ)
    • THD+N ≤ 1%, 1.3W (Typ)
  • Shutdown Current, 0.01μA (Typ)

Boomer is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The LM48312 is a single supply, high efficiency, mono, 2.6W, filterless switching audio amplifier. The LM48312 features TI’s Enhanced Emissions Suppression (E2S) system, that features a unique patented ultra low EMI, spread spectrum, PWM architecture, that significantly reduces RF emissions while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, and system cost, simplifying design.

The LM48312 is designed to meet the demands of portable multimedia devices. Operating from a single 5V supply, the device is capable of delivering 2.6W of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48312 features both a spread spectrum modulation scheme, and an advanced, patented edge rate control (ERC) architecture that significantly reduces emissions, while maintaining high quality audio reproduction (THD+N = 0.03%) and high efficiency (η = 88%).

The LM48312 features high efficiency compared to conventional Class AB amplifiers, and other low EMI Class D amplifiers. When driving an 8Ω speaker from a 5V supply, the device operates with 88% efficiency at PO = 1W. The LM48312 features five gain settings, selected through a single logic input, further reducing solution size. A low power shutdown mode reduces supply current consumption to 0.01µA.

Advanced output short circuit protection with auto-recovery prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

The LM48312 is a single supply, high efficiency, mono, 2.6W, filterless switching audio amplifier. The LM48312 features TI’s Enhanced Emissions Suppression (E2S) system, that features a unique patented ultra low EMI, spread spectrum, PWM architecture, that significantly reduces RF emissions while preserving audio quality and efficiency. The E2S system improves battery life, reduces external component count, board area consumption, and system cost, simplifying design.

The LM48312 is designed to meet the demands of portable multimedia devices. Operating from a single 5V supply, the device is capable of delivering 2.6W of continuous output power to a 4Ω load with less than 10% THD+N. Flexible power supply requirements allow operation from 2.4V to 5.5V. The LM48312 features both a spread spectrum modulation scheme, and an advanced, patented edge rate control (ERC) architecture that significantly reduces emissions, while maintaining high quality audio reproduction (THD+N = 0.03%) and high efficiency (η = 88%).

The LM48312 features high efficiency compared to conventional Class AB amplifiers, and other low EMI Class D amplifiers. When driving an 8Ω speaker from a 5V supply, the device operates with 88% efficiency at PO = 1W. The LM48312 features five gain settings, selected through a single logic input, further reducing solution size. A low power shutdown mode reduces supply current consumption to 0.01µA.

Advanced output short circuit protection with auto-recovery prevents the device from being damaged during fault conditions. Superior click and pop suppression eliminates audible transients on power-up/down and during shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM48312 2.6W, Ultra-Low EMI, Filterless, MonoClass D Audio Pwr Amplifr w/ E2S datasheet (Rev. D) 01 May 2013
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM48312 TINA-TI Reference Design

SNAM141.TSC (52 KB) - TINA-TI Reference Design
Simulation model

LM48312 TINA-TI Spice Model

SNAM150.ZIP (21 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos