Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NHW) 24 20 mm² 5 x 4
  • 1.1W (Typ) Output Power with 8Ω Mono BTL Load
  • 115mW (Typ) Output Power with Stereo 32Ω BTL Loads
  • SPI Programmable 32 Step Digital Volume Control
  • Eight Distinct Output Modes
  • DSBGA and WQFN Surface Mount Packaging
  • "Click and Pop" Suppression Circuitry
  • Thermal Shutdown Protection
  • Low Shutdown Current (0.1uA, Typ)

Key Specifications

  • THD+N at 1kHz, 1.1W into 8Ω BTL: 1.0% (Typ)
  • THD+N at 1kHz, 115mW into 32Ω BTL: 0.5% (Typ)
  • Single Supply Operation: 2.6 to 5.0V

All trademarks are the property of their respective owners.

  • 1.1W (Typ) Output Power with 8Ω Mono BTL Load
  • 115mW (Typ) Output Power with Stereo 32Ω BTL Loads
  • SPI Programmable 32 Step Digital Volume Control
  • Eight Distinct Output Modes
  • DSBGA and WQFN Surface Mount Packaging
  • "Click and Pop" Suppression Circuitry
  • Thermal Shutdown Protection
  • Low Shutdown Current (0.1uA, Typ)

Key Specifications

  • THD+N at 1kHz, 1.1W into 8Ω BTL: 1.0% (Typ)
  • THD+N at 1kHz, 115mW into 32Ω BTL: 0.5% (Typ)
  • Single Supply Operation: 2.6 to 5.0V

All trademarks are the property of their respective owners.

The LM4855 is an audio power amplifier system capable of delivering 1.1W (typ) of continuous average power into a mono 8Ω bridged-tied load (BTL) with 1% THD+N and 115mW (typ) per channel of continuous average power into stereo 32Ω BTL loads with 0.5% THD+N, using a 5V power supply.

The LM4855 features a 32 step digital volume control and eight distinct output modes. The digital volume control and output modes are programmed through a three-wire SPI serial control interface, that allows flexibility in routing and mixing audio channels.

The LM4855 is designed for cellular phone, PDA, and other portable handheld applications. It delivers high quality output power from a surface-mount package and requires only six external components.

The industry leading DSBGA package only utilizes 2mm x 2.3mm of PCB space, making the LM4855 the most space efficient audio sub system available today.

The LM4855 is an audio power amplifier system capable of delivering 1.1W (typ) of continuous average power into a mono 8Ω bridged-tied load (BTL) with 1% THD+N and 115mW (typ) per channel of continuous average power into stereo 32Ω BTL loads with 0.5% THD+N, using a 5V power supply.

The LM4855 features a 32 step digital volume control and eight distinct output modes. The digital volume control and output modes are programmed through a three-wire SPI serial control interface, that allows flexibility in routing and mixing audio channels.

The LM4855 is designed for cellular phone, PDA, and other portable handheld applications. It delivers high quality output power from a surface-mount package and requires only six external components.

The industry leading DSBGA package only utilizes 2mm x 2.3mm of PCB space, making the LM4855 the most space efficient audio sub system available today.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA2054D4 ACTIVE 1.4-W, stereo, analog input Class-D audio amplifier with 145-mW headphone amp & 3:1 MUX Different input and output configuration

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4855 Integrated Audio Amplifier System datasheet (Rev. C) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos