Product details

Rating Catalog Operating temperature range (°C) -40 to 85
Rating Catalog Operating temperature range (°C) -40 to 85
UQFN (NJD) 28 25 mm² 5 x 5
  • Stereo Speaker Amplifier
  • Stereo Headphone Amplifier
  • Independent Left, Right, and Mono Volume Controls
  • Texas Instruments 3D Enhancement
  • I2C Compatible Interface
  • Ultra Low Shutdown Current
  • Click and Pop Suppression Circuit
  • 10 Distinct Output Modes
  • Thermal Shutdown Protection
  • Available in DSBGA and UQFN packages

Key Specifications

  • POUT, Stereo Loudspeakers, 4Ω, 5V,
    1% THD+N (LM4859SP), 1.6W (Typ)
  • POUT, Stereo Loudspeakers, 8Ω, 5V,
    1% THD+N, 1.2W (Typ)
  • POUT, Stereo Headphones, 32Ω, 5V,
    1% THD+N, 75mW (typ)
  • POUT, Stereo Loudspeakers, 8Ω, 3.3V,
    1% THD+N, 495mW (typ)
  • POUT, Stereo Headphones, 32Ω, 3.3V,
    1% THD+N, 33mW (typ)
  • Shutdown Current, 0.06μA (typ)

All trademarks are the property of their respective owners.

  • Stereo Speaker Amplifier
  • Stereo Headphone Amplifier
  • Independent Left, Right, and Mono Volume Controls
  • Texas Instruments 3D Enhancement
  • I2C Compatible Interface
  • Ultra Low Shutdown Current
  • Click and Pop Suppression Circuit
  • 10 Distinct Output Modes
  • Thermal Shutdown Protection
  • Available in DSBGA and UQFN packages

Key Specifications

  • POUT, Stereo Loudspeakers, 4Ω, 5V,
    1% THD+N (LM4859SP), 1.6W (Typ)
  • POUT, Stereo Loudspeakers, 8Ω, 5V,
    1% THD+N, 1.2W (Typ)
  • POUT, Stereo Headphones, 32Ω, 5V,
    1% THD+N, 75mW (typ)
  • POUT, Stereo Loudspeakers, 8Ω, 3.3V,
    1% THD+N, 495mW (typ)
  • POUT, Stereo Headphones, 32Ω, 3.3V,
    1% THD+N, 33mW (typ)
  • Shutdown Current, 0.06μA (typ)

All trademarks are the property of their respective owners.

The LM4859 is an integrated audio sub-system designed for stereo cell phone applications. Operating on a 3.3V supply, it combines a stereo speaker amplifier delivering 495mW per channel into an 8Ω load and a stereo headphone amplifier delivering 33mW per channel into a 32Ω load. It integrates the audio amplifiers, volume control, mixer, power management control, and Texas Instruments 3D enhancement all into a single package. In addition, the LM4859 routes and mixes the stereo and mono inputs into 10 distinct output modes. The LM4859 is controlled through an I2C compatible interface. Other features include an ultra-low current shutdown mode and thermal shutdown protection.

Boomer audio power amplifiers are designed specifically to provide high quality output power with a minimal amount of external components.

The LM4859 is available in a 30–bump TL package and a 28–lead UQFN package.

The LM4859 is an integrated audio sub-system designed for stereo cell phone applications. Operating on a 3.3V supply, it combines a stereo speaker amplifier delivering 495mW per channel into an 8Ω load and a stereo headphone amplifier delivering 33mW per channel into a 32Ω load. It integrates the audio amplifiers, volume control, mixer, power management control, and Texas Instruments 3D enhancement all into a single package. In addition, the LM4859 routes and mixes the stereo and mono inputs into 10 distinct output modes. The LM4859 is controlled through an I2C compatible interface. Other features include an ultra-low current shutdown mode and thermal shutdown protection.

Boomer audio power amplifiers are designed specifically to provide high quality output power with a minimal amount of external components.

The LM4859 is available in a 30–bump TL package and a 28–lead UQFN package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA2054D4 ACTIVE 1.4-W, stereo, analog input Class-D audio amplifier with 145-mW headphone amp & 3:1 MUX Different input configuration

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4859   Stereo 1.2W Audio Sub-system with 3D Enhancement datasheet (Rev. E) 02 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos