Product details

Output power (W) 0.28 Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 75 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Mono Volume control No Shutdown current (ISD) (µA) 0.1 Architecture Class-AB Iq per channel (typ) (mA) 2
Output power (W) 0.28 Analog supply (min) (V) 2.2 Analog supply voltage (max) (V) 5.5 Load (min) (Ω) 16 PSRR (dB) 75 Rating Catalog Operating temperature range (°C) -40 to 85 Headphone channels Mono Volume control No Shutdown current (ISD) (µA) 0.1 Architecture Class-AB Iq per channel (typ) (mA) 2
WQFN (NGP) 8 4 mm² 2 x 2
  • Pseudo-Differential Amplification
  • Internal Gain-Setting Resistors
  • Available in Space-Saving WQFN Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 500pF
  • Improved Pop & Click Circuitry Virtually Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors or Gain-Setting Resistors Required
  • Ultra Low Noise

Key Specifications

  • Improved PSRR at 217Hz and 1kHz: 75dB (Typ)
  • Power Output at 5.0V & 1% THD into 32Ω: 280mW (Typ)
  • Power Output at 3.0V & 1% THD into 32Ω: 90mW (Typ)
  • Output Noise, A-weighted: 20μV (Typ)

All trademarks are the property of their respective owners.

  • Pseudo-Differential Amplification
  • Internal Gain-Setting Resistors
  • Available in Space-Saving WQFN Package
  • Ultra Low Current Shutdown Mode
  • Can Drive Capacitive Loads up to 500pF
  • Improved Pop & Click Circuitry Virtually Eliminates Noises During Turn-On and Turn-Off Transitions
  • 2.2 - 5.5V Operation
  • No Output Coupling Capacitors, Snubber Networks, Bootstrap Capacitors or Gain-Setting Resistors Required
  • Ultra Low Noise

Key Specifications

  • Improved PSRR at 217Hz and 1kHz: 75dB (Typ)
  • Power Output at 5.0V & 1% THD into 32Ω: 280mW (Typ)
  • Power Output at 3.0V & 1% THD into 32Ω: 90mW (Typ)
  • Output Noise, A-weighted: 20μV (Typ)

All trademarks are the property of their respective owners.

The LM4915 is a pseudo-differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable audio device applications with mono headphones. It is capable of delivering 90 miliwatts of continuous average power to a 32Ω BTL load with less than 1% distortion (THD+N) from a 3VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4915 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4915 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by driving the shutdown pin low. Additionally, the LM4915 features an internal thermal shutdown protection mechanism.

The LM4915 contains advanced pop & click circuitry which virtually eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4915 has an internally fixed gain of 6dB.

The LM4915 is a pseudo-differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable audio device applications with mono headphones. It is capable of delivering 90 miliwatts of continuous average power to a 32Ω BTL load with less than 1% distortion (THD+N) from a 3VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4915 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4915 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by driving the shutdown pin low. Additionally, the LM4915 features an internal thermal shutdown protection mechanism.

The LM4915 contains advanced pop & click circuitry which virtually eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4915 has an internally fixed gain of 6dB.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM4915 Pseudo-Differential Mono Headphone Amplifier with Fixed 6dB Gain datasheet (Rev. A) 01 May 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos