Product details

Number of ADC channels 1 Number of DAC channels 3 Digital audio interface I2S, PCM Analog inputs 2 Analog outputs 3 Sampling rate (max) (kHz) 48 Rating Catalog Features Mono Class-D amplifier, Stereo headphone amplifier ADC SNR (typ) (dB) 75 DAC SNR (typ) (dB) 72 Operating temperature range (°C) -30 to 85
Number of ADC channels 1 Number of DAC channels 3 Digital audio interface I2S, PCM Analog inputs 2 Analog outputs 3 Sampling rate (max) (kHz) 48 Rating Catalog Features Mono Class-D amplifier, Stereo headphone amplifier ADC SNR (typ) (dB) 75 DAC SNR (typ) (dB) 72 Operating temperature range (°C) -30 to 85
DSBGA (YZR) 36 10.5625 mm² 3.25 x 3.25 WQFN (NJN) 44 49 mm² 7 x 7
  • 16-bit Resolution 48kHz Stereo DAC
  • 16-bit Resolution 8kHz Voice Codec
  • I2S Digital Audio Data Serial Interface
  • Two-wire Serial Control Interface
  • PCM Voice Audio Data Serial Interface
  • 25mW/channel Stereo Headphone Amplifier
  • 330mW Mono 8Ω Amplifier (at AVDD = 3.0V)
  • 32-step Volume Control for Audio Output Amplifiers
  • No Snubber Networks or Bootstrap Capacitors are Required by the Headphone or Hands-free Amplifiers
  • Digital Sidetone Generation with Adjustable Attenuation
  • Gain Controllable Headphone Amp, Mono BTL Amp, Mic Preamp
  • Available in the 36–bump DSBGA and 44–lead WQFN Packages

Key Specifications

  • PLS OUT at AVDD = 5.0V, 8Ω 1% THD+N 1W (typ)
  • PLS OUT at AVDD = 3.0V, 8Ω 1% THD+N 330mW (typ)
  • PH/P OUT at AVDD = 3.0V, 32Ω 0.5% THD+N 25mW (typ)
  • Supply Voltage Range
    • DVDD 2.6V to 4.5V
    • AVDD 2.6V to 5.5V
  • Total Shutdown Current 2μA (typ)
  • PSRR at 217Hz, AVDD = 3V 50dB (typ)

All trademarks are the property of their respective owners.

  • 16-bit Resolution 48kHz Stereo DAC
  • 16-bit Resolution 8kHz Voice Codec
  • I2S Digital Audio Data Serial Interface
  • Two-wire Serial Control Interface
  • PCM Voice Audio Data Serial Interface
  • 25mW/channel Stereo Headphone Amplifier
  • 330mW Mono 8Ω Amplifier (at AVDD = 3.0V)
  • 32-step Volume Control for Audio Output Amplifiers
  • No Snubber Networks or Bootstrap Capacitors are Required by the Headphone or Hands-free Amplifiers
  • Digital Sidetone Generation with Adjustable Attenuation
  • Gain Controllable Headphone Amp, Mono BTL Amp, Mic Preamp
  • Available in the 36–bump DSBGA and 44–lead WQFN Packages

Key Specifications

  • PLS OUT at AVDD = 5.0V, 8Ω 1% THD+N 1W (typ)
  • PLS OUT at AVDD = 3.0V, 8Ω 1% THD+N 330mW (typ)
  • PH/P OUT at AVDD = 3.0V, 32Ω 0.5% THD+N 25mW (typ)
  • Supply Voltage Range
    • DVDD 2.6V to 4.5V
    • AVDD 2.6V to 5.5V
  • Total Shutdown Current 2μA (typ)
  • PSRR at 217Hz, AVDD = 3V 50dB (typ)

All trademarks are the property of their respective owners.

The LM4930 is an integrated audio subsystem that supports voice and digital audio functions. The LM4930 includes a high quality I2S input stereo DAC, a voice band codec, a stereo headphone amplifier and a high-power mono speaker amplifier. It is primarily designed for demanding applications in mobile phones and other portable devices.

The LM4930 features an I2S serial interface for full range audio, a 16-bit PCM bi-directional serial interface for the voice band codec and an two-wire interface for control. The full range music path features an SNR of 86dB with a 16-bit 48kHz input. The stereo DAC can also be used while the voice codec is in use. The headphone amplifier delivers 25mWRMS to a 32Ω single-ended stereo load with less than 0.5% distortion (THD+N) when AVDD = 3V. The mono speaker amplifier delivers up to 330mW into an 8Ω load with less than 1% distortion when AVDD = 3V.

The LM4930 employs advanced techniques to reduce power consumption, to reduce controller overhead and to eliminate click and pop. Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is, therefore, ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4930 is an integrated audio subsystem that supports voice and digital audio functions. The LM4930 includes a high quality I2S input stereo DAC, a voice band codec, a stereo headphone amplifier and a high-power mono speaker amplifier. It is primarily designed for demanding applications in mobile phones and other portable devices.

The LM4930 features an I2S serial interface for full range audio, a 16-bit PCM bi-directional serial interface for the voice band codec and an two-wire interface for control. The full range music path features an SNR of 86dB with a 16-bit 48kHz input. The stereo DAC can also be used while the voice codec is in use. The headphone amplifier delivers 25mWRMS to a 32Ω single-ended stereo load with less than 0.5% distortion (THD+N) when AVDD = 3V. The mono speaker amplifier delivers up to 330mW into an 8Ω load with less than 1% distortion when AVDD = 3V.

The LM4930 employs advanced techniques to reduce power consumption, to reduce controller overhead and to eliminate click and pop. Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is, therefore, ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet LM4930 Audio Subsystem w/Stereo Headphone - Mono Speaker Amps datasheet (Rev. C) 01 May 2013
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZR) 36 Ultra Librarian
WQFN (NJN) 44 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos