LM723QML Military Grade 150mA Adjustable Output Linear Regulator / LDO | TI.com

LM723QML (ACTIVE) Military Grade 150mA Adjustable Output Linear Regulator / LDO

Military Grade 150mA Adjustable Output Linear Regulator / LDO - LM723QML
Datasheet
 

Description

The LM723 is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.

The LM723 is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.

Features

  • 150 mA Output Current Without External Pass Transistor
  • Output Currents in Excess of 10A Possible by Adding External Transistors
  • Input Voltage 40V Max
  • Output Voltage Adjustable from 2V to 37V
  • Can be Used as Either a Linear or a Switching Regulator

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Die & wafer services Email Download to Excel
Part number Order Product type Category Rating
LM723QML Order now Amplifiers     Tested Die     Military