LSF0102-Q1 Automotive Dual-Channel Bidirectional Multi-Voltage Level Translator | TI.com

LSF0102-Q1 (ACTIVE)

Automotive Dual-Channel Bidirectional Multi-Voltage Level Translator

 

Description

The LSF0102-Q1 device is an auto bidirectional voltage translator that translates among a wide range of supplies without the need for a directional pin. The LSF0102-Q1 supports up to 100 MHz up translation and greater than 100 MHz down translation with capacitive loads ≤ 30 pF. Additionally, the LSF0102-Q1 supports up to 40 MHz up and down translation at 50 pF capacitance load, which enables the LSF0102-Q1 device to support a wide variety of standard interfaces commonly found in automotive applications such as I2C, SPI, GPIO, SDIO, UART, and MDIO.

The LSF0102-Q1 device has 5-V tolerant data inputs. This makes the device compatible with TTL voltage levels. Furthermore, the LSF0102-Q1 supports mixed-mode voltage translation, allowing the device to up translate and down translate to different supply levels on each channel.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ 125°C
    • Device HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Provides Bidirectional Voltage Translation With No Direction Pin
  • Supports open drain and push-pull applications such as I2C, SPI, UART, MDIO, SDIO, and GPIO
  • Supports Up to 100 MHz Up Translation and Greater Than 100 MHz Down Translation at
    ≤ 30pF Cap Load and Up To 40 MHz Up/Down Translation at 50 pF Cap Load
  • Enables Bidirectional Voltage Level Translation Between
    • 0.95 V ↔ 1.8/2.5/3.3/5 V
    • 1.2 V ↔ 1.8/2.5/3.3/5 V
    • 1.8 V ↔ 2.5/3.3/5 V
    • 2.5 V ↔ 3.3/5 V
    • 3.3 V ↔ 5 V
  • Low Standby Current
  • 5 V Tolerant I/O Ports to Support TTL
    Voltage Levels
  • Low ron Provides Less Signal Distortion
  • High-Impedance I/O pins when EN = Low
  • Flow-Through Pinout for Ease of PCB Trace Routing
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Auto bidirectional voltage translation Email Download to Excel
Part number Order Technology Family Application Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Max) (V) Output voltage (Min) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group Rating
LSF0102-Q1 Order now LSF     I2C
MDIO
SMBus
UART    
2     0.9     5.5     5.5     0.9     0     0     VSSOP | 8     Automotive    
LSF0108-Q1 Order now LSF     I2C
SPI    
8     0.95     5     5     0.95     0     0     TSSOP | 20     Automotive    
LSF0204 Order now LSF     I2C
SPI    
4     0.95     5     5     0.95     0     0     DSBGA | 12
TSSOP | 14
UQFN | 12
VQFN | 14    
Catalog    
LSF0204-Q1 Order now LSF     I2C
MDIO
SMBus
UART    
2     0.9     5.5     5.5     0.9     0     0     TSSOP | 14     Automotive    
TXB0104-Q1 Order now TXB     SPI
I2C
SDIO    
4     0.78     5.5     5.5     1.2     -0.02     0.02     TSSOP | 14
UQFN | 12
VQFN | 14    
Automotive    
TXS0104E-Q1 Order now TXS     I2C
SMBUS
UART
GPIO    
4     1.45     5.5     5.5     1.65     0     0     TSSOP | 14     Automotive