A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
PCM5100A ACTIVE 2VRMS DirectPath™, 100dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface Newer version for cost-sensitive designs

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 94 Sampling rate (max) (kHz) 96 Control interface I2C Resolution (bps) 24 Architecture Delta-Sigma Operating temperature range (°C) to Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 94 Sampling rate (max) (kHz) 96 Control interface I2C Resolution (bps) 24 Architecture Delta-Sigma Operating temperature range (°C) to Rating Catalog
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
  • COMPLETE DELTA-SIGMA STEREO DAC
  • VOLTAGE-CONTROLLED CRYSTAL OSCILLATOR:
    • 27MHz ±150ppm Output with 0V to 3V Input
  • PROGRAMMABLE PLL
    • 256fS or 384fS Audio System Clock Output
  • DYNAMIC PERFORMANCE:
    • Dynamic Range: 94dB
    • SNR: 94dB
    • THD+N: 89dB
  • SAMPLING FREQUENCIES:
    • 16kHz, 22.05kHz, 24kHz
    • 32kHz, 44.1kHz, 48kHz
    • 64kHz, 88.2kHz, 96kHz
  • SERIAL AUDIO INTERFACE:
    • Standard or I2S™ Data Formats
    • 16-, 20-, or 24-Bit Data
  • I2C-BUS™ INTERFACE FOR CONTROL REGISTERS:
    • Slave Receiver Operation
    • 7-Bit Addressing
    • Standard Transfer Rate (up to 100kbps)
  • PROGRAMMABLE CONTROLS:
    • Digital Attenuation (256 steps)
    • Soft Mute
    • Infinite Zero Detect Mute
    • De-Emphasis (32kHz, 44.1kHz, 48kHz)
    • DAC Output Mode
  • SINGLE +5V SUPPLY
  • SMALL SSOP-24 PACKAGE
  • APPLICATIONS
    • SET-TOP BOXES
    • DIGITAL BROADCAST RECEIVERS

SoundPLUS is a trademark of Texas Instruments.
I2C-Bus, I2C, and I2S are trademarks of NXP B.V.
All other trademarks are the property of their respective owners.

  • COMPLETE DELTA-SIGMA STEREO DAC
  • VOLTAGE-CONTROLLED CRYSTAL OSCILLATOR:
    • 27MHz ±150ppm Output with 0V to 3V Input
  • PROGRAMMABLE PLL
    • 256fS or 384fS Audio System Clock Output
  • DYNAMIC PERFORMANCE:
    • Dynamic Range: 94dB
    • SNR: 94dB
    • THD+N: 89dB
  • SAMPLING FREQUENCIES:
    • 16kHz, 22.05kHz, 24kHz
    • 32kHz, 44.1kHz, 48kHz
    • 64kHz, 88.2kHz, 96kHz
  • SERIAL AUDIO INTERFACE:
    • Standard or I2S™ Data Formats
    • 16-, 20-, or 24-Bit Data
  • I2C-BUS™ INTERFACE FOR CONTROL REGISTERS:
    • Slave Receiver Operation
    • 7-Bit Addressing
    • Standard Transfer Rate (up to 100kbps)
  • PROGRAMMABLE CONTROLS:
    • Digital Attenuation (256 steps)
    • Soft Mute
    • Infinite Zero Detect Mute
    • De-Emphasis (32kHz, 44.1kHz, 48kHz)
    • DAC Output Mode
  • SINGLE +5V SUPPLY
  • SMALL SSOP-24 PACKAGE
  • APPLICATIONS
    • SET-TOP BOXES
    • DIGITAL BROADCAST RECEIVERS

SoundPLUS is a trademark of Texas Instruments.
I2C-Bus, I2C, and I2S are trademarks of NXP B.V.
All other trademarks are the property of their respective owners.

The PCM1740 is a complete stereo audio digital-to-analog converter with on-chip PLL and VCXO. The PCM1740 is designed specifically for set-top box applications requiring high-quality audio playback, a precision tuned 27MHz master clock source, and support for multiple audio-sampling frequencies.

The stereo digital-to-analog converter (DAC) uses multibit, delta-sigma architecture, which includes an 8x interpolation filter, 3rd-order noise shaping, 5-level amplitude quantization, and an analog low-pass filter. The PCM1740 includes a number of user-programmable functions, which are accessed via a standard I2C-Bus interface.

The PCM1740 is a complete stereo audio digital-to-analog converter with on-chip PLL and VCXO. The PCM1740 is designed specifically for set-top box applications requiring high-quality audio playback, a precision tuned 27MHz master clock source, and support for multiple audio-sampling frequencies.

The stereo digital-to-analog converter (DAC) uses multibit, delta-sigma architecture, which includes an 8x interpolation filter, 3rd-order noise shaping, 5-level amplitude quantization, and an analog low-pass filter. The PCM1740 includes a number of user-programmable functions, which are accessed via a standard I2C-Bus interface.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SoundPlus™ Stereo Audio Digital-to-Analog Converter with VCXO and PLL datasheet (Rev. B) 18 May 2007

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos