A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
NEW TAD5242 PREVIEW Hardware-control low-power stereo audio DAC with 119-dB dynamic range 7-dB higher performance with integrated headphone amplifier, HW controlled, QFN package

Product details

Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (bps) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
Number of DAC channels 2 Analog inputs 0 Analog outputs 2 DAC SNR (typ) (dB) 113 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (bps) 24 Architecture Advanced Segment Operating temperature range (°C) -25 to 85 Rating Catalog
SSOP (DB) 28 79.56 mm² 10.2 x 7.8
  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 113 dB
    • THD+N: 0.001%
    • Full-Scale Output: 2.1 V rms (at Postamplifier)
  • Differential Voltage Output: 3.2 V p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –82 dB
    • Pass-Band Ripple: ±0.002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • Digital De-Emphasis
  • Soft Mute
  • Zero Flags for Each Output
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package, Lead-Free Product
  • APPLICATIONS
    • A/V Receivers
    • DVD Players
    • Musical Instruments
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 113 dB
    • THD+N: 0.001%
    • Full-Scale Output: 2.1 V rms (at Postamplifier)
  • Differential Voltage Output: 3.2 V p-p
  • 8× Oversampling Digital Filter:
    • Stop-Band Attenuation: –82 dB
    • Pass-Band Ripple: ±0.002 dB
  • Sampling Frequency: 10 kHz to 200 kHz
  • System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
  • Accepts 16-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • Digital De-Emphasis
  • Soft Mute
  • Zero Flags for Each Output
  • Dual Supply Operation:
    • 5-V Analog, 3.3-V Digital
  • 5-V Tolerant Digital Inputs
  • Small 28-Lead SSOP Package, Lead-Free Product
  • APPLICATIONS
    • A/V Receivers
    • DVD Players
    • Musical Instruments
    • HDTV Receivers
    • Car Audio Systems
    • Digital Multitrack Recorders
    • Other Applications Requiring 24-Bit Audio

The PCM1793 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1793 provides balanced voltage outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

The PCM1793 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1793 provides balanced voltage outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet PCM1793: 24-Bit 192kHz Sampling Advanced Segment Audio Stereo DAC datasheet (Rev. A) 19 Jan 2004
EVM User's guide DEM-PCM/DSD1791/1793 EVM User's Guide 18 Nov 2003
Application note A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters 27 Sep 2000
Application note THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 27 Sep 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

PCM179XSW-LINUX — Linux Driver for PCM179X

The Linux driver supports the PCM179x device family of audio digital-to-analog converters (DACs), communication through I2C and SPI, and registers with the ASOC framework of the Linux kernel.
Linux main line status

Available in Linux main line: Yes
Available through git.ti.com: N/A

Linux source files

(...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos