PCM2900C Stereo USB1.1 CODEC with line-out (HID Interface) | TI.com

PCM2900C (ACTIVE)

Stereo USB1.1 CODEC with line-out (HID Interface)

 

Description

The PCM2900C/2902C are Texas Instruments' single-chip, USB, stereo audio codecs with a USB-compliant full-speed protocol controller and S/PDIF (PCM2902C only). The USB protocol controller requires no software code. The PCM2900C/2902C employ SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct architecture enable playback and record with low clock jitter as well as independent playback and record sampling rates.

Features

  • PCM2900C: Without S/PDIF
  • PCM2902C: With S/PDIF
  • On-Chip USB Interface:
    • With Full-Speed Transceivers
    • Fully Compliant with USB 2.0 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors
    • USB Adaptive Mode for Playback
    • USB Asynchronous Mode for Record
    • Bus Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rate:
    • DAC: 32 kHz, 44.1 kHz, 48 kHz
    • ADC: 8 kHz, 11.025 kHz, 16 kHz, 22.05 kHz, 32 kHz, 44.1 kHz, 48 kHz
  • On-Chip Clock Generator with Single 12-MHz Clock Source
  • Single Power Supply:
    • 5 V Typical (VBUS)
  • Stereo ADC:
    • Analog Performance at VBUS = 5 V:
      • THD+N = 0.01%
      • SNR = 89 dB
      • Dynamic Range = 89 dB
    • Decimation Digital Filter:
      • Passband Ripple = ±0.05 dB
      • Stop Band Attenuation = –65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital HPF Included
  • Stereo DAC:
    • Analog Performance at VBUS = 5 V:
      • THD+N = 0.005%
      • SNR = 96 dB
      • Dynamic Range = 93 dB
    • Oversampling Digital Filter:
      • Passband Ripple = ±0.1 dB
      • Stop Band Attenuation = –43 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multifunctions:
    • Human Interface Device (HID) Function:
      • Volume and Mute Controls
    • Suspend Flag Function
  • 28-Pin SSOP Package

Parametrics

Compare all products in Audio USB converters Email Download to Excel
Part number Order ADC channels DAC channels Analog inputs Analog outputs Sampling rate (Max) (kHz) Control interface Features Supply voltage(s) (V) Package size: mm2:W x L (PKG) Approx. price (US$)
PCM2900C Order now 2     2     2     2     48     HID    
   
5     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     5.31 | 1ku    
PCM2902C Order now 2     2     2     2     48     HID     S/PDIF I/O     5     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     5.86 | 1ku    
PCM2903C Order now 2     2     2     2     48     HID     S/PDIF I/O     3.3     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     4.50 | 1ku    
PCM2906C Order now 2     2     2     2     48     HID     S/PDIF I/O
500mA Max Power Configuration    
5     28SSOP: 54 mm2: 5.3 x 10.2 (SSOP | 28)     5.31 | 1ku