PCM2902B
Stereo Audio Codec with USB Interface, Single-Ended Analog and S/PDIF In/Out
Data sheet
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
PCM2902B
- PCM2900B: Without S/PDIF
- PCM2902B: With S/PDIF
- On-Chip USB Interface:
- With Full-Speed Transceivers
- Fully Compliant with USB 2.0 Specification
- Certified by USB-IF
- Partially Programmable Descriptors(1)
- USB Adaptive Mode for Playback
- USB Asynchronous Mode for Record
- Bus Powered
- 16-Bit Delta-Sigma ADC and DAC
- Sampling Rate:
- DAC: 32, 44.1, 48 kHz
- ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
- On-Chip Clock Generator with Single 12-MHz Clock Source
- Single Power Supply:
- 5 V Typical (VBUS)
- Stereo ADC:
- Analog Performance at VBUS = 5 V:
- THD+N = 0.01%
- SNR = 89 dB
- Dynamic Range = 89 dB
- Decimation Digital Filter:
- Passband Ripple = ±0.05 dB
- Stop-Band Attenuation = 65 dB
- Single-Ended Voltage Input
- Antialiasing Filter Included
- Digital HPF Included
- Analog Performance at VBUS = 5 V:
- Stereo DAC:
- Analog Performance at VBUS = 5 V:
- THD+N = 0.005%
- SNR = 96 dB
- Dynamic Range = 93 dB
- Oversampling Digital Filter:
- Passband Ripple = ±0.1 dB
- Stop-Band Attenuation = -43 dB
- Single-Ended Voltage Output
- Analog LPF Included
- Analog Performance at VBUS = 5 V:
- Multifunctions:
- Human Interface Device (HID) Function:
- Volume and Mute Controls
- Suspend Flag Function
- Human Interface Device (HID) Function:
- 28-Pin SSOP Package
- APPLICATIONS
- USB Audio Speaker
- USB Headset
- USB Monitor
- USB Audio Interface Box
(1)The descriptor can be modified by changing a mask.
SpAct is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
The PCM2900B/2902B is Texas Instruments' single-chip, USB, stereo audio codec with a USB-compliant full-speed protocol controller and S/PDIF (PCM2902B only). The USB protocol controller requires no software code, but the USB descriptors can be modified in some areas (for example, vendor ID and/or product ID). The PCM2900B/2902B employs SpAct architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct architecture enable playback and record with low clock jitter as well as independent playback and record sampling rates.
Technical documentation
No results found. Please clear your search and try again.
View all 2 Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Stereo Audio Codec with USB Interface, Single Ended Analog In/Out and S/PDIF datasheet | 17 Dec 2008 | |
* | Errata | Updated Operating Environments for PCM270x, PCM290x Applications | 19 Oct 2007 |
Ordering & quality
Information included:
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Information included:
- Fab location
- Assembly location