Product details

Number of ADC channels 4 Analog inputs 4 Digital audio interface I2S, L, TDM Control interface I2C, SPI Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 106 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
Number of ADC channels 4 Analog inputs 4 Digital audio interface I2S, L, TDM Control interface I2C, SPI Sampling rate (max) (kHz) 768 ADC SNR (typ) (dB) 106 Rating Automotive Analog outputs 0 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digital microphones
  • ADC line and microphone differential input performance:
    • Dynamic range (DR): 106dB
    • THD+N: –98dB
  • ADC channel summing mode, DR performance:
    • 109dB, 2-channel summing
    • 112dB, 4-channel summing
  • ADC input voltage:
    • Differential, 2VRMS full-scale inputs
    • Single-ended, 1VRMS full-scale inputs
  • ADC sample rate (fS) = 8kHz to 768kHz
  • Programmable channel settings:
    • Channel gain: 0dB to 42dB, 1dB steps
    • Digital volume control: –100dB to 27dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 163ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Controller or target interface
  • Single-supply operation: 3.3V or 1.8V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 1.8V AVDD supply:
    • 8.5mW/channel at 16kHz sample rate
    • 9.2mW/channel at 48kHz sample rate
  • Multichannel high-performance ADC:
    • 4-channel analog microphones or line-in,
    • 8-channel digital PDM microphones, or
    • Combination of analog and digital microphones
  • ADC line and microphone differential input performance:
    • Dynamic range (DR): 106dB
    • THD+N: –98dB
  • ADC channel summing mode, DR performance:
    • 109dB, 2-channel summing
    • 112dB, 4-channel summing
  • ADC input voltage:
    • Differential, 2VRMS full-scale inputs
    • Single-ended, 1VRMS full-scale inputs
  • ADC sample rate (fS) = 8kHz to 768kHz
  • Programmable channel settings:
    • Channel gain: 0dB to 42dB, 1dB steps
    • Digital volume control: –100dB to 27dB
    • Gain calibration with 0.1dB resolution
    • Phase calibration with 163ns resolution
  • Programmable microphone bias or supply voltage generation
  • Low-latency signal processing filter selection
  • Programmable HPF and biquad digital filters
  • Automatic gain controller (AGC)
  • I2C or SPI controls
  • Integrated high-performance audio PLL
  • Automatic clock divider setting configurations
  • Audio serial data interface:
    • Format: TDM, I2S, or left-justified (LJ)
    • Word length: 16 bits, 20 bits, 24 bits, or 32 bits
    • Controller or target interface
  • Single-supply operation: 3.3V or 1.8V
  • I/O-supply operation: 3.3V or 1.8V
  • Power consumption for 1.8V AVDD supply:
    • 8.5mW/channel at 16kHz sample rate
    • 9.2mW/channel at 48kHz sample rate

The PCM3140-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channelsor eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz, and allows for sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3V or 1.8V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCM3140-Q1 is specified from –40°C to +125°C, and is offered in a 24-pin VQFN package.

The PCM3140-Q1 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to four analog channelsor eight digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz, and allows for sample rates up to 192kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with either the I2C or SPI. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3V or 1.8V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.

The PCM3140-Q1 is specified from –40°C to +125°C, and is offered in a 24-pin VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW PCM5140-Q1 ACTIVE Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 120-dB SNR Higher SNR performance
NEW PCM6140-Q1 ACTIVE Automotive, quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 122-dB SNR Higher SNR performance
TLV320ADC3140 ACTIVE Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 106-dB SNR -40°C to 125°C temperature range without AEC-Q100 qualification

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Quad-channel 768-kHz Burr-Brown™ audio analog-to-digital converter (ADC) with 10 datasheet 27 Mar 2024
Application note TLV320ADCx140/PCMx140-Q1 Programmable Biquad Filter Configuration and Applications (Rev. B) PDF | HTML 12 Dec 2023
Certificate PCM3140Q1EVM-PDK EU Declaration of Conformity (DoC) 08 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCMX140Q1EVM-PDK — PCMx140-Q1 evaluation module for quad-channel 768-kHz Burr-Brown™ audio ADCs

The PCMx140EVM-PDK is an evaluation module (EVM) that allows the user to test the capabilities of the PCMx140-Q1 family of devices, which is a quad-channel, high-performance audio analog-to-digital converter (ADC). The PCMx140- Q1 is intended for voice-activated systems, professional microphones, (...)
User guide: PDF | HTML
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.
PurePath Console’s (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos