PCM5102A-Q1 Automotive Catalog 2VRMS DirectPath™, 112dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface | TI.com

PCM5102A-Q1 (ACTIVE)

Automotive Catalog 2VRMS DirectPath™, 112dB Audio Stereo DAC with 32-bit, 384kHz PCM Interface

 

Description

The PCM510xA devices are a family of monolithic CMOS-integrated circuits that include a stereo digital-to-analog converter and additional support circuitry in a small TSSOP package. The PCM510xA devices use the latest generation of TI’s advanced segment-DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter.

Using Directpath™ charge-pump technology, the PCM510xA devices provide 2.1-VRMS ground centered outputs, allowing designers to eliminate DC blocking capacitors on the output, as well as external muting circuits traditionally associated with single-supply line drivers.

The integrated line driver surpasses all other charge-pump based line drivers by supporting loads down to 1 kΩ per pin.

The integrated PLL on the device removes the requirement for a system clock (commonly known as master clock), allowing a 3-wire I2S connection and reducing system EMI.

Intelligent clock error and PowerSense undervoltage protection utilizes a two-level mute system for pop-free performance.

Compared with many conventional switched capacitor DAC architectures, the PCM510xA family offers up to 20 dB lower out-of-band noise, reducing EMI and aliasing in downstream amplifiers/ADCs, measured from the traditional 100-kHz OBN measurements to 3 MHz).

Features

  • Ultra Low Out-of-Band Noise
  • Integrated High-Performance Audio PLL with BCK
    Reference to Generate SCK Internally
  • Direct Line Level 2.1-VRMS Output
  • No DC Blocking Capacitors Required
  • Line Level Output Down to 1KΩ
  • Intelligent Muting System; Soft Up or Down Ramp
    and Analog Mute For 120-dB Mute SNR
  • Accepts 16-, 24-, and 32-Bit Audio Data
  • PCM Data Formats: I2S, Left-Justified
  • Automatic Power-Save Mode When LRCK And
    BCK Are Deactivated
  • 1.8 V or 3.3 V Failsafe LVCMOS Digital Inputs
  • Simple Configuration Using Hardware Pins
  • Single-Supply Operation: 14
    • 3.3 V Analog, 1.8 V or 3.3 V Digital
  • Qualified in Accordance with AEC-Q100

View more

Parametrics Compare all products in Audio DACs

 
DAC channels
Analog inputs
Analog outputs
DAC SNR (Typ) (dB)
Sampling Rate (Max) (kHz)
Control interface
Resolution (Bits)
Architecture
Package size: mm2:W x L (PKG)
Approx. price (US$)
PCM5102A-Q1 PCM5100A-Q1
2     2    
0     0    
2     2    
112     100    
384     384    
H/W     H/W    
32     32    
Delta Sigma with line driver     Delta Sigma with line driver    
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)     20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
2.67 | 1ku     1.35 | 1ku