PGA2505 Gain Range: 0dB, and 9dB to 60dB, in 3dB steps | TI.com

PGA2505 (ACTIVE)

Gain Range: 0dB, and 9dB to 60dB, in 3dB steps

Gain Range: 0dB, and 9dB to 60dB, in 3dB steps - PGA2505
Datasheet
 

Description

The PGA2505 is a digitally-controlled, analog microphone preamplifier designed for use as a front-end for high-performance audio analog-to-digital converters (ADCs). The PGA2505 features include low noise, wide dynamic range, and a differential signal path. An on-chip dc servo loop is employed to minimize dc offset, while a common-mode servo function may be used to enhance common-mode rejection.

The PGA2505 features a gain range of 9dB through 60dB (3dB/step), along with a unity gain setting. The wide gain range allows the PGA2505 to be used with a variety of microphones. Gain settings and internal functions are programmed using a 16-bit control word, which is loaded using a simple serial port interface. A serial data output pin provides support for daisy-chained connection of multiple PGA2505 devices. Four programmable digital outputs are provided for controlling the external switching of input pads, phantom power, and high-pass filters. The PGA2505 requires both +5V and -5V power supplies and is available in a small SSOP-24 package.

Features

  • FULLY DIFFERENTIAL lNPUT-TO-OUTPUT ARCHITECTURE
  • DIGITALLY-CONTROLLED GAIN USING SPI™:
    • Gain Range: 9dB through 60dB, 3dB per Step
    • Unity (0dB) Gain Setting via Serial Port
  • DYNAMIC PERFORMANCE:
    • Equivalent Input Noise with ZS = 150 and Gain = 30dB: -123dBu
    • Total Harmonic Distortion plus Noise (THD+N) with Gain = 30dB: 0.0006%
  • ZERO CROSSING DETECTION MINIMIZES AUDIBLE ARTIFACTS WHEN GAIN SWITCHING
  • INTEGRATED DC SERVO MINIMIZES OUTPUT OFFSET VOLTAGE
  • COMMON-MODE SERVO IMPROVES CMRR
  • FOUR-WIRE SERIAL CONTROL PORT INTERFACE:
    • Simple Interface to Microprocessor or DSP Serial Ports
    • Supports Daisy-Chaining of Multiple PGA2505 Devices
  • OVER-RANGE OUTPUT PIN PROVIDES CLIPPING INDICATION
  • FOUR GENERAL-PURPOSE DIGITAL OUTPUT PINS
  • ±5V POWER SUPPLIES
  • AVAILABLE IN AN SSOP-24 PACKAGE
  • APPLICATIONS
    • MICROPHONE PREAMPLIFIERS AND MIXERS
    • DIGITAL MIXERS AND RECORDERS
    • DIGITAL AUDIO EDITING SYSTEMS
    • BROADCAST EQUIPMENT
    • INTERCOMS

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Microphone preamplifiers Email Download to Excel
Part number Order Gain range (dB) Input voltage noise (Typ) (nV/rtHz) Power supply (Typ) (V) Iq (Typ) (mA) Interface Operating temperature range (C) Package Group
PGA2505 Order now 9dB through 60dB, in 3dB steps     3     ±5     30     Digital SPI     -40 to 85     SSOP | 24