SN5451 AND-OR-invert Gates | TI.com

SN5451 (ACTIVE)

AND-OR-invert Gates

AND-OR-invert Gates - SN5451
Datasheet
 

Description

The '51 and 'S51 contain two independent 2-wide 2-input AND-OR-INVERT gates. They perform the Boolean function Y = AB + CD\.

The 'LS51 contains one 2-wide 3-input and one 2-wide 2-input AND-OR-INVERT gates. They perform the Boolean functions 1Y = (1A · 1B · 1C) + (1D · 1E · 1F)\ and 2Y = (2A · 2B) + (2C · 2D)\.

The SN5451, SN54LS51, and SN54S51 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7451, SN74LS51 and SN74S51 are characterized for operation from 0°C to 70°C.

 

Features

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

View more

Parametrics Compare all products in Combination gate

 
Technology Family
VCC (Min) (V)
VCC (Max) (V)
tpd @ Nom Voltage (Max) (ns)
IOL (Max) (mA)
IOH (Max) (mA)
Input Type
Output Type
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
SN5451
TTL    
4.5    
5.5    
22    
-0.4    
16    
TTL    
TTL    
Military    
-55 to 125    
CDIP | 14
CFP | 14    
See datasheet (CDIP)
See datasheet (CFP)