SN54HC05 Hex Inverters With Open-Drain Outputs | TI.com

SN54HC05
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Hex Inverters With Open-Drain Outputs

 

Description

The SNx4HC05 devices contain six independent inverters. They perform the Boolean function Y = A in positive logic. The open-drain outputs require pullup resistors to perform correctly. They may be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs can Drive up to 10 LSTTL Loads
  • Low-Power Consumption, 20-µA Maximum ICC
  • Typical tpd = 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN54HC05 Order now HC     2     6     6     6     0     20     Standard CMOS     Open-Drain     Balanced outputs
Very high speed (tpd 5-10ns)    
40     Military     -55 to 125     CDIP | 14
LCCC | 20    
SN74HC05 Order now HC     2     6     6     6     0     20     Standard CMOS     Open-Drain     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
40     Catalog     -40 to 125
-40 to 85    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14