SN54HC193 Synchronous 4-Bit Up/Down Binary Counters With Dual Clock And Clear | TI.com

SN54HC193
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Synchronous 4-Bit Up/Down Binary Counters With Dual Clock And Clear

Synchronous 4-Bit Up/Down Binary Counters With Dual Clock And Clear - SN54HC193
Datasheet
 

Description

The ’HC193 devices are 4-bit synchronous, reversible, up/down binary counters. Synchronous operation is provided by having all flip-flops clocked simultaneously so that the outputs change coincidentally with each other when so instructed by the steering logic. This mode of operation eliminates the output counting spikes normally associated with asynchronous (ripple-clock) counters.

The outputs of the four flip-flops are triggered on a low-to-high-level transition of either count (clock) input (UP or DOWN). The direction of counting is determined by which count input is pulsed while the other count input is high.

All four counters are fully programmable; that is, each output may be preset to either level by placing a low on the load (LOAD)\ input and entering the desired data at the data inputs. The output changes to agree with the data inputs independently of the count pulses. This feature allows the counters to be used as modulo-N dividers simply by modifying the count length with the preset inputs.

A clear (CLR) input has been provided that forces all outputs to the low level when a high level is applied. The clear function is independent of the count and LOAD\ inputs.

These counters were designed to be cascaded without the need for external circuitry. The borrow (BO)\ output produces a low-level pulse while the count is zero (all outputs low) and DOWN is low. Similarly, the carry (CO)\ output produces a low-level pulse while the count is maximum (9 or 15), and UP is low. The counters then can be cascaded easily by feeding BO\ and CO\ to DOWN and UP, respectively, of the succeeding counter.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 20 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Look-Ahead Circuitry Enhances Cascaded Counters
  • Fully Synchronous in Count Modes
  • Parallel Asynchronous Load for Modulo-N Count Lengths
  • Asynchronous Clear

Parametrics

Compare all products in Counter/arithmetic/parity function Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Function Type Rating Operating temperature range (C) Package Group
SN54HC193 Order now HC     2     6     4     3.3
5    
28     0.08     55     5.2     -5.2     Counter     Binary     Military     -55 to 125     CDIP | 16    
SN74HC193 Samples not available HC     2     6     4     3.3
5    
28     0.08     55     5.2     -5.2     Counter     Binary     Catalog     -40 to 85     PDIP | 16
SOIC | 16
SO | 16
TSSOP | 16    
SN74HC193-Q1 Samples not available HC     2     6     4     3.3
5    
28     0.08     55     5.2     -5.2     Counter     Binary     Automotive     -40 to 125     TSSOP | 16