SN54HC86 Quadruple 2-Input Exclusive-OR Gates | TI.com

SN54HC86
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple 2-Input Exclusive-OR Gates

Quadruple 2-Input Exclusive-OR Gates - SN54HC86
Datasheet
 

Description

These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A B or Y = A\B + A(B\) in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 10 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • True Logic

Parametrics

Compare all products in XOR (exclusive OR) gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) Input type IOH (Max) (mA) Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN54HC86 Order now HC     2     6     4     2     5.2     Standard CMOS     -5.2     Push-Pull     High Speed (tpd 10-50ns)     28     Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74AHC86 Order now AHC     2     5.5     4     2     8     Standard CMOS     -8     Push-Pull     Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
110     Catalog     -40 to 125     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14TVSOP: 23 mm2: 6.4 x 3.6 (TVSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
SN74HC86 Order now HC     2     6     4     2     5.2     Standard CMOS     -5.2     Push-Pull     High Speed (tpd 10-50ns)     28     Catalog     -40 to 85     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
SN74HC86-Q1 Order now HC     2     6     4     2     5.2     Standard CMOS     -5.2     Push-Pull     High Speed (tpd 10-50ns)     28     Automotive     -40 to 125
-40 to 85    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
SOIC | 14
TSSOP | 14    
SN74HCS86-Q1 Order now HCS     2     6     4     2     7.8     Schmitt-trigger     -7.8     Push-Pull     High Speed (tpd 10-50ns)     130     Automotive     -40 to 125     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
SOIC | 14
TSSOP | 14    
SN74LVC86A-Q1 Order now LVC     2     3.6     4     2     24     Standard CMOS     -24     Push-Pull