SN54HCT14 Hex Schmitt-trigger Inverters | TI.com

SN54HCT14
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Hex Schmitt-trigger Inverters

Hex Schmitt-trigger Inverters - SN54HCT14
Datasheet
 

Description

The SNx4HCT14 devices contain six independent inverters. The devices perform the Boolean function Y = A in positive logic.

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption: 20-µA Maximum ICC
  • Typical tpd = 18 ns
  • ±4-mA Output Drive at 5 V
  • Maximum Low Input Current of 1 µA Maximum
  • Inputs Are TTL-Voltage Compatible

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN54HCT14 Order now HCT     4.5     5.5     6     4     -4     20     Schmitt-Trigger
TTL-Compatible CMOS    
Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)    
50     Military     CDIP | 14
CFP | 14
LCCC | 20    
SN74HCT14 Order now HCT     4.5     5.5     6     4     -4     20     Schmitt-Trigger
TTL-Compatible CMOS    
Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
50     Catalog     PDIP | 14
SOIC | 14
SSOP | 14
TSSOP | 14
TVSOP | 14    
SN74HCT14-Q1 Samples not available HCT     4.5     5.5     6     4     -4     20     Schmitt-Trigger
TTL-Compatible CMOS    
Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Input clamp diode    
50     Automotive     TSSOP | 14