SN54LS26 Quadruple 2-Input High-Voltage Interface Positive-NAND Gates | TI.com

SN54LS26
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quadruple 2-Input High-Voltage Interface Positive-NAND Gates

 

Description

These 2-input open-collector NAND gates feature high-output voltage ratings for interfacing with low-threshold-voltage MOS logic circuits or other 12-volt systems. Although the output is rated to withstand 15 volts, the VCC terminal is connected to the standard 5-volt source.

The SN5426 and SN54LS26 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7426 and SN74LS26 are characterized for operation from 0°C to 70°C.

 

Features

  • For Driving Low-Threshold-Voltage MOS Inputs

 

Parametrics

Compare all products in NAND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Rating Data rate (Max) (Mbps) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN54LS26 Order now LS     4.5     5.5     4     2     0     -8     Bipolar     Push-Pull     High Speed (tpd 10-50ns)     Military     35     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)    
CDIP | 14
CFP | 14    
SN74LS26 Order now LS     4.75     5.25     4     2     8     -1     Bipolar     Push-Pull     High Speed (tpd 10-50ns)     Catalog     35     0 to 70     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
PDIP | 14
SOIC | 14