These devices contain four independent 2-input NAND buffer gates.
The SN5437, SN54LS37 and SN54S37 are characterized for operation over the full military range of -55°C to 125°C. The SN7437, SN74LS37 and SN74S37 are characterized for operation from 0°C to 70°C.
Part number | Order | Technology Family | VCC (Min) (V) | VCC (Max) (V) | Channels (#) | Inputs per channel | IOL (Max) (mA) | IOH (Max) (mA) | Input type | Output type | Features | Rating | Data rate (Max) (Mbps) | Operating temperature range (C) | Package size: mm2:W x L (PKG) | Package Group |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SN54S37 |
|
S | 4.5 | 5.5 | 4 | 2 | 12 | -48 | Bipolar | Push-Pull | High Speed (tpd 10-50ns) | Military | 50 | -55 to 125 |
14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14) 20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20) |
CDIP | 14
CFP | 14 LCCC | 20 |
SN74S37 | Samples not available | S | 4.75 | 5.25 | 4 | 2 | 48 | -1.2 | Bipolar | Push-Pull | High Speed (tpd 10-50ns) | Catalog | 50 | 0 to 70 |
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14) 14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14) |
PDIP | 14
SOIC | 14 SO | 14 |