SN54S51 AND-OR-invert Gates | TI.com

SN54S51
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
AND-OR-invert Gates

AND-OR-invert Gates - SN54S51
Datasheet
 

Description

The '51 and 'S51 contain two independent 2-wide 2-input AND-OR-INVERT gates. They perform the Boolean function Y = AB + CD\.

The 'LS51 contains one 2-wide 3-input and one 2-wide 2-input AND-OR-INVERT gates. They perform the Boolean functions 1Y = (1A · 1B · 1C) + (1D · 1E · 1F)\ and 2Y = (2A · 2B) + (2C · 2D)\.

The SN5451, SN54LS51, and SN54S51 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7451, SN74LS51 and SN74S51 are characterized for operation from 0°C to 70°C.

 

Features

  • Package Options Include Plastic “Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Parametrics

Compare all products in Combination gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) Input type IOH (Max) (mA) Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN54S51 Order now S     4.5     5.5         -0.4     Bipolar     16     TTL         Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74S51 Samples not available S     4.75     5.25     2     2     16     Bipolar     -0.4     Push-Pull     High Speed (tpd 10-50ns)     50     Catalog     0 to 70     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
PDIP | 14
SOIC | 14