SN54SC245-SEP

ACTIVE

Product details

Supply voltage (min) (V) 1.2 Supply voltage (max) (V) 5.5 Number of channels 8 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs Technology family SLC Rating Space Operating temperature range (°C) -55 to 125
Supply voltage (min) (V) 1.2 Supply voltage (max) (V) 5.5 Number of channels 8 Input type TTL-Compatible CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs Technology family SLC Rating Space Operating temperature range (°C) -55 to 125
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Vendor item drawing available, VID V62/23616
  • Total ionizing dose characterized at 30 krad(Si)
    • Total ionizing dose characterized radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad(Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2 V to 5.5 V
  • 5.5 V tolerant input pins
  • Output drive up to 25 mA at 5-V
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification
  • Vendor item drawing available, VID V62/23616
  • Total ionizing dose characterized at 30 krad(Si)
    • Total ionizing dose characterized radiation lot acceptance testing (TID RLAT) for every wafer lot to 30 krad(Si)
  • Single-event effects (SEE) characterized:
    • Single event latch-up (SEL) immune to linear energy transfer (LET) = 43 MeV-cm2 /mg
    • Single event transient (SET) characterized to 43 MeV-cm2 /mg
  • Wide operating range of 1.2 V to 5.5 V
  • 5.5 V tolerant input pins
  • Output drive up to 25 mA at 5-V
  • Latch-up performance exceeds 250 mA per JESD 17
  • Space enhanced plastic (SEP)
    • Controlled baseline
    • Gold bondwire
    • NiPdAu lead finish
    • One assembly and test site
    • One fabrication site
    • Military (–55°C to 125°C) temperature range
    • Extended product life cycle
    • Product traceability
    • Meets NASAs ASTM E595 outgassing specification
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AHC245-EP ACTIVE Enhanced Product Octal Bus Transceivers With 3-State Outputs Voltage range (2V to 5.5V), average propagation delay (12ns), average drive strength (9mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet SN54SC245-SEP Radiation-Tolerant, 1.2-V to 5.5-V, Octal Bus TransceiversWith 3-State Outputs datasheet PDF | HTML 28 Jun 2023
* Radiation & reliability report SN54SC245-SEP Single Event Latch-Up Report PDF | HTML 17 Oct 2023
* Radiation & reliability report SN54SC245-SEP Reliability Report PDF | HTML 23 Aug 2023
* Radiation & reliability report SN54SC245-SEP Total Ionizing Dose Report PDF | HTML 16 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
TSSOP (PW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos