SN74ACT1071
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
10-Bit Bus Termination Networks With Bus Hold Function

10-Bit Bus Termination Networks With Bus Hold Function - SN74ACT1071
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards