SN74AHCT74 Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset | TI.com

SN74AHCT74
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset

Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset - SN74AHCT74
Datasheet
 

Description

The ’AHCT74 dual positive-edge-triggered devices are D-type flip-flops.

A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Features

  • Inputs Are TTL-Voltage Compatible
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Features Rating Package Group
SN74AHCT74 Order now AHCT     TTL-Compatible CMOS     Push-Pull     4.5     5.5     2     70     20     8     -8     Balanced outputs
Very high speed (tpd 5-10ns)    
Catalog     PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
TVSOP | 14
VQFN | 14    
SN54AHCT74 Samples not available AHCT     TTL-Compatible CMOS     Push-Pull     4.5     5.5     2     70     20     8     -8     Balanced outputs
Very high speed (tpd 5-10ns)    
Military     CDIP | 14
CFP | 14
LCCC | 20