SN74AUP1G00
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Power Single Two-Input Positive-NAND Gate

 

Quality & environmental data

Part# Eco Plan* Lead / Ball Finish MSL Rating / Peak Reflow Material Content DPPM / MTBF / FIT Rate Qualification Summary Ongoing reliability monitoring
RoHS Compliant SN74AUP1G00DBVR     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DBVT     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DCKR     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DCKRG4     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DCKT     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DPWR     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DRLR     Green (RoHS & no Sb/Br)   NIPDAU | NIPDAUAG   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DRY2     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DRYR     Green (RoHS & no Sb/Br)   NIPDAU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DSF2     Green (RoHS & no Sb/Br)   NIPDAU | NIPDAUAG   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00DSFR     Green (RoHS & no Sb/Br)   NIPDAU | NIPDAUAG   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00YFPR     Green (RoHS & no Sb/Br)   SNAGCU   Level-1-260C-UNLIM View View View View
RoHS Compliant SN74AUP1G00YZPR     Green (RoHS & no Sb/Br)   SNAGCU   Level-1-260C-UNLIM View View View View

* Eco-friendly classification: RoHS, RoHS Exempt or non-RoHS & Green or non-Green-please click on the Product Content Details "View" link in the table above for the latest information and additional product content details.

If the information you are requesting is not available online at this time, contact the Customer Support Center regarding the availability of this information.