SN74AUP1G04
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Power Single Inverter Gate

 

Models (2)

Title Category Type Date
SN74AUP1G04 Behavioral SPICE Model PSpice Model ZIP 11 Feb 2020
SN74AUP1G04 IBIS Model IBIS Model (Multiple Files) 01 Apr 2004

Design kits & evaluation modules (5)

Name Part# Type
DP159RGZEVM Evaluation Module DP159RGZEVM Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards
TMDS171 3.4-Gbps TMDS retimer in the RGZ package evaluation module TMDS171RGZEVM Evaluation Modules & Boards
TMP1075 Digital Temperature Sensor Evaluation Board TMP1075EVM Evaluation Modules & Boards
TMP116 High-Precision Digital Temperature Sensor Evaluation Module TMP116EVM Evaluation Modules & Boards

Reference designs

HDMI 2.0 ESD Protection Reference Design

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are susceptible (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74AUP1G04 Download Download
Download Download
Download Download
Download Download
Download
Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.