SN74AUP1G08 Low-Power Single 2-Input Positive-AND Gate | TI.com

SN74AUP1G08
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Power Single 2-Input Positive-AND Gate

 

Recommended alternative parts

  • SN74AUC1G08  -  Single 2-Input Positive-AND Gate, Faster Speed - Tpd: 2.4ns

Description

This single 2-input positive-AND gate is designed for 0.8-V to 3.6-V VCC operation and performs the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

Features

  • Available in the Ultra Small 0.64 mm2 Package
    (DPW) With 0.5-mm Pitch
  • Low Static-Power Consumption:
    ICC = 0.9 µA Maximum
  • Low Dynamic-Power Consumption:
    Cpd = 4.3 pF Typical at 3.3 V
  • Low Input Capacitance: Ci = 1.5 pF Typical
  • Low Noise: Overshoot and Undershoot
    <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back Drive Protection
  • Schmitt-Trigger Action Allows Slow Input
    Transition and Better Switching Noise Immunity at
    the Input (Vhys = 250 mV Typical at 3.3 V)
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • Optimized for 3.3-V Operation
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal
    Operation
  • tpd = 4.3 ns Maximum at 3.3 V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in AND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74AUP1G08 Order now AUP     0.8     3.6     1     2     4     -4     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
100     Catalog     -40 to 85     6DSBGA: 1 mm2: 1.4 x 1 (DSBGA | 6)
5DSBGA: 2 mm2: 1.25 x 1.75 (DSBGA | 5)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
6SON: 1 mm2: 1 x 1 (SON | 6)
6SON: 1 mm2: 1 x 1.45 (SON | 6)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 5
DSBGA | 6
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74AUP1G00 Order now AUP     0.8     3.6     1     1     4     -4     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
100     Catalog     -40 to 85     6DSBGA: 1 mm2: 1.4 x 1 (DSBGA | 6)
5DSBGA: 2 mm2: 1.25 x 1.75 (DSBGA | 5)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
6SON: 1 mm2: 1 x 1 (SON | 6)
6SON: 1 mm2: 1 x 1.45 (SON | 6)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 5
DSBGA | 6
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74AUP1G02 Order now AUP     0.8     3.6     1     2     4     -4     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Very High Speed (tpd 5-10ns)    
100     Catalog     -40 to 85     6DSBGA: 1 mm2: 1.4 x 1 (DSBGA | 6)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
6SON: 1 mm2: 1 x 1 (SON | 6)
6SON: 1 mm2: 1 x 1.45 (SON | 6)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 6
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74AUP1G04 Order now AUP     0.8     3.6     1       4     -4     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
  Catalog     -40 to 85     See datasheet (DSBGA)
5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
6SON: 1 mm2: 1 x 1 (SON | 6)
6SON: 1 mm2: 1 x 1.45 (SON | 6)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)
5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)
5X2SON: 1 mm2: .8 x .8 (X2SON | 5)    
DSBGA | 4
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74AUP1G07 Order now AUP     0.8     3.6     1       4     0     Standard CMOS     Open-Drain     Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
  Catalog