SN74AVC4T245
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

 

Models (1)

Title Category Type Date
SN74AVC4T245 IBIS Model (Rev. B) IBIS Model ZIP 09 Apr 2014

Design kits & evaluation modules (14)

Name Part# Type
66AK2Gx (K2G) Audio Daughter Card AUDK2G Daughter Cards
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
ADS7056 Ultra-Low-Power Ultra-Small-Size 14-Bit 2.5MSPS SAR ADC Performance Demonstration Kit (PDK) ADS7056EVM-PDK Evaluation Modules & Boards
CC1350 Dualband Launchpad for 433MHz/2.4GHz Applications LAUNCHXL-CC1350-4 Evaluation Modules & Boards
DM38x Camera Starter Kit (CSK) TMDSCSK388 Evaluation Modules & Boards
Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC AVCLVCDIRCNTRL-EVM Evaluation Modules & Boards
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit MSP-EXP432P401R Evaluation Modules & Boards
TMS320DM8127 Camera Starter Kit (CSK) TMDSCSK8127 Evaluation Modules & Boards
Voltage Level Translator Adapter for the OV788 Omnivision Camera BOOSTXL-OV788ADAPT Evaluation Modules & Boards

Reference designs

Cascade imaging radar capture reference design using Jacinto™ ADAS processor

This reference design provides a processing foundation for a cascaded imaging radar system. Cascade radar devices can support front, long-range (LRR) beam-forming applications as well as corner- and side-cascade radar and sensor fusion systems. This reference design provides qualified developers the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.