SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs | TI.com

SN74AVC8T245 (ACTIVE)

8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

 

Recommended alternative parts

  • SN74AXC8T245  -  Pin compatible new release 8-bit direction controlled level translator

Description

This 8-bit noninverting bus transceiver uses two separate configurable power-supply rails. The SN74AVC8T245 is optimized to operate with VCCA/VCCB set at 1.4 V to 3.6 V. The device is operational with VCCA/VCCB as low as 1.2 V. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC8T245 is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the outputs so the buses are effectively isolated.

The SN74AVC8T245 is designed so that the control pins (DIR and OE) are supplied by VCCA.

The SN74AVC8T245 solution is compatible with a single-supply system and can be replaced later with a ’245 function, with minimal printed circuit board redesign.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, thus preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, both ports are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE shall be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 8000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • VCC Isolation Feature – If Either VCC Input Is at GND, All I/O Ports Are in the High-Impedance State
  • Ioff Supports Partial Power-Down Mode Operation
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.4-V to 3.6-V Power-Supply Range
  • I/Os Are 4.6-V Tolerant
  • Maximum Data Rates
    • 170 Mbps (VCCA  < 1.8 V or VCCB  < 1.8 V)
    • 320 Mbps (VCCA  ≥ 1.8 V and VCCB  ≥ 1.8 V)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Direction controlled voltage translation

 
Technology Family
Application
Bits (#)
High input voltage (Min) (Vih)
High input voltage (Max) (Vih)
Output voltage (Min) (V)
Output voltage (Max) (V)
IOH (Max) (mA)
IOL (Max) (mA)
Package Group
Rating
SN74AVC8T245 SN74AVC8T245-Q1 SN74AVCH8T245 SN74AXC8T245 SN74AXC8T245-Q1 SN74AXCH8T245 SN74LVC8T245 SN74LVC8T245-Q1 TXB0108 TXS0108E
AVC     AVC     AVC     AXC     AXC     AXC     LVC     LVC     TXB     TXS    
UART
SPI
JTAG
I2S    
UART
SPI
JTAG
I2S    
UART
SPI
JTAG
I2S    
RGMII
SPI
UART
JTAG
I2S    
UART
RGMII
SPI
I2S
JTAG    
RGMII
SPI
UART
JTAG
I2S    
RGMII
SPI
JTAG    
RGMII
SPI
JTAG    
SPI
I2C
SDIO    
I2C
SMBUS
UART
GPIO    
8     8     8     8     8     8     8     8     8     8    
0.78     0.78     1.2     0.455     0.455     0.455     1.08     1.08     0.78     1    
3.6     3.6     3.6     3.6     3.6     3.6     5.5     5.5     5.5     5.5    
1.2     1.2     1.2     0.65     0.65     0.65     1.65     1.65     1.2     1.2    
3.6     3.6     3.6     3.6     3.6     3.6     5.5     5.5     5.5     5.5    
-12     -12     -12     -12     -12     -12     -32     -32     -0.02     0    
12     12     12     12     12     12     32     32     0.02     0    
TSSOP | 24
TVSOP | 24
VQFN | 24    
TSSOP | 24
VQFN | 24    
TSSOP | 24
TVSOP | 24
VQFN | 24    
TSSOP | 24
UQFN | 24
VQFN | 24    
TSSOP | 24
VQFN | 24    
TSSOP | 24
VQFN | 24    
SOIC | 24
SO | 24
SSOP | 24
SSOP | 24
TSSOP | 24
TVSOP | 24
VQFN | 24    
TSSOP | 24     BGA MICROSTAR JUNIOR | 20
DSBGA | 20
TSSOP | 20
USON | 20
VQFN | 20    
BGA MICROSTAR JUNIOR | 20
TSSOP | 20
VQFN | 20    
Catalog     Automotive     Catalog