SN74GTL2010 10-Bit Voltage Clamp | TI.com

SN74GTL2010 (ACTIVE) 10-Bit Voltage Clamp

10-Bit Voltage Clamp - SN74GTL2010
Datasheet
 

Description

The GTL2010 provides ten NMOS pass transistors (Sn and Dn) with a common gate (GREF) and a reference transistor (SREF and DREF). The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. With no direction control pin required, the device allows bidirectional voltage translations any voltage (1 V to 5 V) to any voltage (1 V to 5 V).

When the Sn or Dn port is LOW, the clamp is in the ON state and a low-resistance connection exists between the Sn and Dn ports. Assuming the higher voltage is on the Dn port, when the Dn port is HIGH, the voltage on the Sn port is limited to the voltage set by the reference transistor (SREF). When the Sn port is HIGH, the Dn port is pulled to VCC by the pullup resistors.

All transistors in the GTL2010 have the same electrical characteristics, and there is minimal deviation from one output to another in voltage or propagation delay. This offers superior matching over discrete transistor voltage-translation solutions where the fabrication of the transistors is not symmetrical. With all transistors being identical, the reference transistor (SREF/DREF) can be located on any of the other ten matched Sn/Dn transistors, allowing for easier board layout. The translator transistors with integrated ESD circuitry provides excellent ESD protection.

Features

  • Provides Bidirectional Voltage Translation With No Direction Control Required
  • Allows Voltage Level Translation From 1 V up to 5 V
  • Provides Direct Interface With GTL, GTL+, LVTTL/TTL, and 5-V CMOS Levels
  • Low On-State Resistance Between Input and Output Pins (Sn/Dn)
  • Supports Hot Insertion
  • No Power Supply Required — Will Not Latch Up
  • 5-V-Tolerant Inputs
  • Low Standby Current
  • Flow-Through Pinout for Ease of Printed Circuit Board Trace Routing
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-4)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Bidirectional or Unidirectional Applications Requiring Voltage-Level Translation From Any Voltage (1 V to 5 V) to Any Voltage (1 V to 5 V)
    • Low Voltage Processor I2C Port Translation to 3.3-V and/or 5-V I2C Bus Signal Levels
    • GTL/GTL+ Translation to LVTTL/TTL Signal Levels

Parametrics

Compare all products in GTL/TTL/BTL/ECL transceiver/translator Email Download to Excel
Part number Order Technology Family Bits (#) Voltage (Nom) (V) IOH (Max) (mA) IOL (Max) (mA) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) Schmitt trigger Operating temperature range (C) Package Group
SN74GTL2010 Order now GTL     10     5     64     64     100     3     0.25     No     -40 to 85     TSSOP | 24    
SN74GTL2003 Samples not available GTL     8     1
1.8
2.5
3.3
5    
-64     64     95     0.001     5.5
0.25    
No     -40 to 85     TSSOP | 20
VQFN | 20    
SN74GTL2007 Samples not available GTL     12     3.3     -16     16     100     12     10     No     -40 to 85     TSSOP | 28    
SN74GTL2107 Order now GTL     12     3.3     -16     16     95     12     10     No     -40 to 85     TSSOP | 28